知识搜索
下载文档 () / 20
动力,因我们而不同*
RTK 过程行业报警监视设备

MTL 24V DC Power Supply Units

For the many Crouse-Hinds series MTL control and instrumentation products which require a safe supply of 24V DC, Eaton can supply a broad range of power supplies to suit different applications. Falling into two distinct switch mode PSUs (AC/DC and DC/DC), both designs maintain the high reliability required for demanding industrial applications.

The switch mode power supplies are generally smaller and offer a most cost effective solution for low power applications up to 5OW. The unregulated supplies are ideally suited to the higher current outputs typically encountered on alarm annunciator applications. Because of their simple and rugged design they have been adopted in many industrial sectors and have a proven reliability record.

Efficiency
Cost effective PSU's convert AC/DC or DC/DC
Reliability
Fully regulated and stable output
Ease of Use
CE marked and UL, cUL listed

Certifications and compliances

  • UL1012
  • UL60950-1
  • TUV EN60950-1.

EMC standards:

  • EN5022 class B, EN61000-2-2,3
  • EN61000-4-2,3,-4,--5,6,8,11, ENV50204

Environment:

  • Operating temperature 0ºC-60ºC (Can operate at higher temperatures when suitably de-rated)

Design features

  • 5, 12 or 24VDC output
  • Choice of AC and DC supply
  • Wide supply range
  • High reliability
  • Fully protected output
  • Mounting accessories
  • CE marked and UL, CUL listed
规格

Ordering Information

For ordering information, please use the link below to visit the resources section for this product family
下载链接
X
Download Close