知识搜索
下载文档 () / 20
动力,因我们而不同*

MTL Wall Mounting Alarm Annunciator System

The Crouse-Hinds series MTL flexible Wall Mounting Annunciator range is supplied as a finished Alarm System ready to mount onto a wall or vertical structure. The system is a fully operational Annunciator System complete with MCB, Power Supply, audible, control pushbuttons and terminals. 

All alarm ways are wired to terminals ready for direct connection on site through the bottom mounted un-drilled gland plate. The System can be supplied with a choice of different Annunciators depending on the application requirements. The Annunciator can include a Power Supply, DC/DC Converter or battery backed standby supply.

Efficiency
From 1 to 256 alarm channels
Reliability
Choice of enclosure material
Ease of Use
Ready for immediate installation on site

Design features

  • Modular construction from 1 to 256 alarm channels
  • Complete alarm system with all required terminals, audibles, power supplies and pushbuttons
  • Choice of different Annunciators
  • Choice of enclosure material
  • The standard protection of the box is IP55 but the front of the Annunciator itself is sealed to IP41. Alternative arrangements can be provided to give a IP54 or IP65 protection of the whole assembly
  • Ready for immediate installation on site
  • Available with different power supply arrangements

Standard materials

The Annunciator can be supplied in the following enclosures, sized to suit the Annunciator being fitted

  • Stainless steel (304 or 316)
  • Mild steel coated in epoxy polyester in light grey (RAL7035)
  • Glass reinforced Polyester (GRP) Hinges are always fitted on the left unless requested otherwise
规格

Ordering Information

For ordering information, please use the link below to visit the resources section for this product family
下载链接
X
Download Close