下载文档 () / 20
动力,因我们而不同*

Outdoor floodlight columns

Designed specifically for the full range of floodlights, these columns and brackets offer a high-quality product for most types of application. 

Floodlights can vary considerably in weight, area projected towards the wind and fixing details. Geographical location also needs to be taken into account when selecting the style and design of column.

Accessories
Comprehensive range of mounting brackets
Design
Quality hot dip galvanised steel construction
Safety
Specifically matched systems for safety

Straightforward solutions

In order to simplify selection, the floodlight columns have been carefully chosen to meet the needs of installers when using Eaton's Aethon and Galaxy LED exterior floodlights. With a comprehensive range of brackets to complement the columns, each luminaire can be installed easily in exposed locations.

Eaton’s 5 year extended warranty comes as standard, for quality you can trust

When purchasing Eaton lighting products, you are safe in the knowledge that you are supported by our simple, reliable warranty with no hidden caveats. We support: 24/7 operation with no annual hours usage restrictions, 12 months parts and labour with an additional 48 months on parts and no need to register your product.

View Eaton's full range of floodlights, bollards and exterior lighting

From luminaire modifications to standard products, trust Eaton for your bespoke solution

With Eaton’s internal expertise, we can help meet the challenging demands of modern commercial buildings with our bespoke design service. Our accredited in-house testing facilities and our team of thermal, electrical and mechanical engineering experts are ready to support with each product design for your unique solution.
规格

Part numbers

Column Height  Column Cat No  1 Flood  2 Floods  3 Floods  4 Floods
Galaxy          
4m  COL476GS  COLFB176I  COLFB276I  COLFB376I  COLFB476I
5m  COL576GS  COLFB176I  COLFB276I  COLFB376I COLFB476I
6m COL676GS COLFB176I  COLFB276I  COLFB376I  COLFB476I
         
Columns  Cat No  Weight (kg)    
4m rooted column, shaft with grub screws  COL476GS  34      
5m rooted column, shaft with grub screws  COL576GS  38      
6m rooted column, shaft with grub screws  COL676GS  43      
8m rooted column, standard duty  COL889  80      
8m rooted column, heavy duty  COL8140  117      
10m rooted column, standard duty  COL10114  130      
10m rooted column, heavy duty COL10140 178      
           
Floodlight Brackets  Cat No  Weight (kg)    
Single 76mm internal fix COLFB176I  5      
Twin 76mm internal fix  COLFB276I  12      
Triple 76mm internal fix  COLFB376I  14      
Quad 76mm internal fix  COLFB476I  16      
Single 89mm external fix  COLFB189E  5.5      
Twin 89mm external fix  COLFB289E  12.5      
Triple 89mm external fix  COLFB389E  14.5      
Quad 89mm external fix  COLFB489E  15.5      
Single 114mm external fix  COLFB1114E  6      
Twin 114mm external fix  COLFB2114E  13      
Triple 114mm external fix  COLFB3114E  15      
Quad 114mm external fix  COLFB4114E  16      
Triple 140mm external fix  COLFB3140E  15.5      
Quad 140mm external fix  COLFB4140E  17      
Horizontal to vertical stirrup plate  COLDHVB  1.1      

Technical specification

Luminaire Options • Galaxy LED
• Aethon
Materials • Columns - hot dip galvanised tubular steel, bitumen coated root and treated wooden backboard
• Brackets - hot dip galvanised steel
Installation Notes • Suitable for root mounting, placed into excavated hole in ground
• Support column perpendicular in hole, placing cable duct into entry slot, and backfill with concrete suitable for site conditions
• Alternatively, column can be placed into buried vertical pipe supported by appropriate mass of concrete, grouting gap to give firm fix
• Installer to supply and fit gland plate and fused cut-out to backboard in base compartment
• Access door has tamper resistant lock (key supplied)
• Brackets fitted internally or externally by grub screws
• Column drilled, tapped and supplied with grub screws for internally mounting brackets
• Cable exit points provided on brackets
Options • Columns and bracket combinations listed have been matched specifically to the Eaton brand luminaires listed. Contact us for other options, including exposed locations (installations at altitude or on the coast)
• Columns, when used with floodlight combinations shown, are to BS 5649
• K factor for columns up to and including 8m = 1.8
• K factor for 10m columns = 2.5
• Galvanising to BS729
Specification To specify state: Hot dip galvanised steel root mounted column, with bitumen coated root, single base compartment, tamper resistant lock, key provided, earth terminal and wooden treated backboard. When used with floodlighting brackets system, complies with the requirements of BS 5649, as Eaton’s Floodlighting Columns range, part no. ___________
下载链接
X
Download Close