下载文档 () / 20
动力,因我们而不同*

Galaxy LED - Outdoor IP65 aluminium floodlight

Galaxy LED is a new low energy solution to a varied range of applications. High efficiency is a key part of its appeal and with a wide range of outputs, is ideal for a multitude of applications. Galaxy LED is rated to IP65, dust tight and low-pressure water jet proof, with a robust die-cast aluminium body.

An energy-efficient, comfortable and safe working environment can be achieved by selecting the right lighting. 

Durability
Long life die-cast aluminium construction
Protection
IP65 dust tight and water jet proof for stay clean operation
Variety
10W, 30W and PIR options

Built-in inclinometer for stress-free setup and optimal performance

An inbuilt inclinometer makes aim and set up as simple as possible. While its three core 1m fly lead means you're covered for longer distances.

Robust design for everyday life

Die-cast aluminium body, symmetrical reflector and toughened safety glass make the Galaxy LED the perfect addition to a building.

Eaton’s 5 year extended warranty comes as standard, for quality you can trust

When purchasing Eaton lighting products, you are safe in the knowledge that you are supported by our simple, reliable warranty with no hidden caveats. We support: 24/7 operation with no annual hours usage restrictions, 12 months parts and labour with an additional 48 months on parts and no need to register your product.

View Eaton's full range of floodlights, bollards and exterior lighting

From luminaire modifications to standard products, trust Eaton for your bespoke solution

With Eaton’s internal expertise, we can help meet the challenging demands of modern commercial buildings with our bespoke design service. Our accredited in-house testing facilities and our team of thermal, electrical and mechanical engineering experts are ready to support with each product design for your unique solution.
规格

Part numbers

Part No  With PIR  Lumen Output  Wattage  Llm/cW  Weight (kg)  Weight + PIR (kg)
GLL105KZ  GLL105KZPIR  838 11.85 70.7 1.10 1.22
GLL305KZ  GLL305KZPIR  2655 32.8 81.3 2.97 2.99
GLL505KZ - 4410 51.5 85.5 5.21  
GLL1005KZ - 7817 101.4 77.1 7.32  
GLL2005KZ - 17495 220 79.3 14.08  

Technical specification

LED Options • Five lumen packages
• >70 CRI
• L70 30,000 hours
• 5000K cool white
Materials • Body - die-cast aluminium powder coated black
• Lens - toughened glass
• Reflector - high purity, high reflectance, anodised aluminium
• Stirrup - steel powder coated in black finish
Installation Notes • Suitable for column, wall and floor mounting
• Stirrup bolts directly to vertical surface for area floodlighting or to floor for façade lighting
• 3 way, 1 x 2.5mm2 terminal block
• Aimed by slackening side bolts and positioning angle using inclinometer on stirrup
• Front lens secured by latching clip
• Supplied complete with 1m 3 core 1mm2 lead
Specification To specify state: Die cast aluminium floodlight, with symmetrical reflector and toughened safety glass. Finished in black paint finish and dust tight and water jet proof to IP65, as Eaton’s Galaxy LED range, part no. ___________
下载链接
X
Download Close