下载文档 () / 20
动力,因我们而不同*

LED Low Bay - Efficient low bay industrial light

The Eaton LED Low Bay is a highly efficient direct replacement for existing 250W and 400W metal halide/HID Low Bays.  

Designed for general warehouse and factory usage, the Eaton LED Low Bay delivers exceptional energy savings and uniformity of light distribution.  The narrow louvered option provides additional control when needed and the compact and robust steel construction with plug and play connector facilitates ease of installation. 

Class leading
+150Llm/cW class leading luminaire efficiency
Installation
Rapid install plug and play connector
Control
Narrow louvered option for optimal control

Mounting options

The LED Low Bay has two mounting brackets to support each application. Supplied to order in two sizes, the small and large BESA mounting brackets are suitable for trunking mounting.
View of the back of the LED Low Bay showing its mounting bracket suitable for BESA installation
LED Low Bay highlighting the optional integrated PIR sensor

Choose PIR, occupancy,  daylight sensing or emergency integration options

The LED Low Bay is available with sensor options including control via PIR, occupancy and daylight sensing. The luminaire also can include integral emergency options to lower costs with reduced requirement for separate EM

installation

From one extreme to the other

LED Low Bay is suitable for an extended temperature of -25ºC to +50ºC. An ideal solution for a range of applications including general warehouse and factory installations.

Simple plug and play installation

With installation key to the LED Low Bay, the rear face with plug n play mains and DALI connector solution is supplied with the product.

Eaton’s 5 year extended warranty comes as standard, for quality you can trust

When purchasing Eaton lighting products, you are safe in the knowledge that you are supported by our simple, reliable warranty with no hidden caveats. We support: 24/7 operation with no annual hours usage restrictions, 12 months parts and labour with an additional 48 months on parts and no need to register your product.

View the rest of Eaton's high bay, low bay and industrial lighting range

From luminaire modifications to standard products, trust Eaton for your bespoke solution

With Eaton’s internal expertise, we can help meet the challenging demands of modern commercial buildings with our bespoke design service. Our accredited in-house testing facilities and our team of thermal, electrical and mechanical engineering experts are ready to support with each product design for your unique solution.

Energy efficient, reliable and compliant - with a payback of as little as 9 months...

Energise your industrial lighting - Maximise the value of your investment with LED lighting optimised for energy-efficiency and compliance
规格

Part numbers

Family Description  Cat No.  Lumens (Lms) Circuit Watts (W) Luminaire Efficacy (Llm/cW) Weight (Kg)
LED Low Bay  15K Area FO  LLBA1504KZ  14859 97 153 3.13
LED Low Bay  22K Area FO  LLBA2254KZ  21945 146 151 3.41
LED Low Bay  35K Area FO  LLBA3504KZ  35978 249 145 4.11
LED Low Bay Low Glare  Low Glare15K Narrow FO  LLBLGN1504KZ  14063 97 145 3.05
LED Low Bay Low Glare  Low Glare 22K Narrow FO  LLBLGN2254KZ  20604 146 141 3.18
LED Low Bay Low Glare  Low Glare 35K Narrow FO  LLBLGN3504KZ  33779 249 136 4.07
LED Low Bay  Rear mounting bracket - Small  LLBMBS        0.72
LED Low Bay  Rear mounting bracket - Large  LLBMBL        0.83
LED Low Bay  Digital 2 way programmer  LCSQSP        
For Emergency option add EL in front of catalogue number, e.g. - LLBA1504KZ becomes ELLLBA1504KZ
For DALI dimming option, replace catalogue number character Z with DD, e.g. LLBA1504KZ becomes LLBA1504KDD
For Sensor option add S in front of catalogue number e.g. - LLBA1504KZ becomes SLLBA1504KZ
* For PIR and/or Emergency versions add 18.0mm to the overall depth    

Technical specification

LED and Control Gear
• High efficacy linear LED light engines
• >80 CRI 4000°K
• Energy efficient control gear as standard
• DALI dimmable options available
Materials
• Body – Full box steel construction powder coated in RAL 9016 white finish
• Gear tray – Aluminium RAL9005
• Reflectors – Faceted finish zero iridescence anodised aluminium
Installation Notes • Suitable for rod, chain and canalis suspension strap
• Trunking mounting available via BESA bracket, available as an accessory
• Rapid install Plug and Play panel mounted connector
• Fused as standard
Options • Nominal lumens and wattage*
– 15000 lumens, 97W
– 22000 lumens, 146W
– 35000 lumens, 249W
• Fixed output or DALI LED driver
• Emergency, fully integrated
– 3 hour duration
• Fully integrated PIR sensor module options for presence, occupancy and daylight control – detection height up to 12m
• Sensor programmed via Digital 2 way programmer – LCSQSP
*Lumen values differ for the narrow louvred option, see table below for specific values.
Specification To specify state: Eaton LED Low Bay luminaire. High output high efficacy 4000K Ra 80 LED chip with high efficiency fixed output or DALI LED driver as standard with plug and socket connection, as Eaton’s LED Low Bay, part no: ________________________
下载链接
X
Download Close