知识搜索
下载文档 () / 20
动力,因我们而不同*

Pauluhn Achiever Marine Floodlights

Crouse-Hinds series Pauluhn Achiever marine floodlights are designed for use in applications where water, dust or corrosive elements are present.

They are ideal for use on marine vessels and boats, wastewater treatment plants, pulp and paper production, and other corrosive environments.

The UL1598A Listed floodlights are available with quartz halogen lamps from 300-1500 watts.

Certifications and compliances

NEC

  • UL1598A – Luminaires for Marine Vessels

Approvals

  • Marine Outside Type Saltwater
  • ABS
  • Conforms to IP66

Design features

  • 300, 500, 1000 and 1500W quartz halogen models available
  • Available with copper-free aluminum or stainless steel fixure housing
  • Rugged yoke mount floodlight with thermal shock-resistant tempered glass lens
  • High temperature silicone gasket provides a watertight seal
  • Wide NEMA 6x6 beam spread
  • Field replaceable lens and gasket
  • Protective guard available

Standard materials

  • Housing – copper-free aluminum or 304 stainless steel
  • Mounting bracket – stainless steel
  • Lens – tempered glass
  • Gasket – silicone
  • External hardware – stainless steel

Drawings and design support

规格

显示差异
仅显示不同点
隐藏空白功能
下载链接
X
Download Close