知识搜索
下载文档 () / 20
动力,因我们而不同*

Pauluhn Goliath Industrial HID Floodlights

Eaton's Crouse-Hinds series Pauluhn Goliath industrial floodlights are ideal for marine, watertight and dusttight applications and are available in 70W to 1000W HID with a variety of lamp types.

Pauluhn Goliath industrial floodlights are UL1598 Listed and CSA certified.  

The floodlights provide a NEMA 7x6 distribution pattern and have a wide range of mounting options, including surface, pole, right angle and crane boom.

Certifications and compliances

NEC and CEC

  • UL1598 – Luminaires
  • CSA – C22.2 No. 250-04
  • Type 4X
  • Conforms to IP66
  • ABS

Design features

  • Suitable for use in marine, watertight and dusttight environments
  • Available in six models, 70W through 1000W HID
  • Field replaceable, thermal shock-resistant tempered glass lens
  • High temperature silicone gasket provides a watertight seal
  • Tool-less entry via eight positive locking stainless steel latches
  • Captive lens frame with a stainless steel door retainers for easy lamp replacement
  • Optional safety cable attachment points
  • Remote ballast available
  • Tested and approved over 180° aiming range, enabling face up through face down mounting
  • Very wide NEMA 7x7 beam spread
  • Optional vibration-resistant lamp holder
  • Choice of mounting arrangements in surface, pole, right angle and crane boom (via a modified housing)

Standard materials

  • Housing – copper-free aluminum or 316 stainless steel 
  • Yoke – 316 stainless steel 
  • Lens – heat- and impact-resistant tempered glass 
  • Gasket – silicone 
  • External hardware – stainless steel
规格

显示差异
仅显示不同点
隐藏空白功能
下载链接
X
Download Close