知识搜索
下载文档 () / 20
动力,因我们而不同*

Pauluhn MagnaPro Linear Fluorescent Hazardous Area Light Fixtures

The Crouse-Hinds series Pauluhn MagnaPro is a linear fluorescent fixture for Class I, Division 2, Class I, Zone 2 and Class II, Division 2 locations.  The MagnaPro features a full length flange on the base of its housing, allowing for direct surface mounting.

Constructed of extruded aluminum with T5, T5HO, T8HO and T12HO lamps, the MagnaPro is available in two and four foot length fixtures in 2-, 3- or 4-lamp configurations.  An optional emergency battery back-up is also available.

Certifications and compliances

NEC and CEC

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIA, IIB, IIC
  • Class II, Division 2, Groups F, G
  • Class III
  • UL844 – Hazardous Locations
  • UL1598 – Luminaires
  • CSA – Class 3428 03
  • CSA – Class 3428 83
  • Type 3R

Design features

  • Fluorescent system provides energy savings up to 50% when compared to HID
  • Multi-voltage electronic ballast resistant to brownouts or voltage and frequency fluctuations
  • Heavy duty lens and housing
  • Full length flange on base allows for direct mounting
  • Optional slide-in mounting bracket for ease of removal
  • Tool-less entry via heavy duty twist draw latches
  • Lens frame hinged on side for easy lamp replacement
  • UV- and impact-resistant polycarbonate lens
  • Extruded aluminum lens frame, seam welded
  • Neoprene gasket resists petroleum
  • Spring loaded lamp holders resist shock and vibration
  • Optional self-contained emergency battery back-up ballasts
  • Optional certified test switch on emergency models

Standard materials

  • Housing – extruded aluminum with cast end caps
  • Lens – clear polycarbonate
  • Reflector – galvanized steel with a white gloss finish
  • Gasket – neoprene
  • Latches – plated steel

规格

显示差异
仅显示不同点
隐藏空白功能
下载链接
X
Download Close