知识搜索
下载文档 () / 20
动力,因我们而不同*

Pauluhn RigPro Linear Fluorescent Hazardous Area Light Fixtures

The Crouse-Hinds series Pauluhn RigPro is a linear fluorescent fixture for Class I, Division 2, Class I, Zone 2 and Class II, Division 2 locations.

Constructed of heavy gage aluminum with T5HO or T12HO lamps, the RigPro is available in two and four foot length fixtures.  An optional emergency battery back-up is also available.

Certifications and compliances

NEC/CEC

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIA, IIB, IIC
  • Class II, Division 2, Groups F, G
  • Class III
  • UL844 – Hazardous Locations
  • UL1598 – Luminaires
  • CSA – Class 3428 03
  • CSA – Class 3428 83
  • Type 4
  • Conforms to IP66

Design features

  • Fluorescent system provides energy savings up to 50% when compared to HID
  • Multi-voltage electronic ballast resistant to brownouts or voltage and frequency fluctuations
  • Ballast anchor point facilitates easy ballast replacement without removing fixture from service
  • Dual spring loaded lamp holders provide resistance to shock and vibration
  • Maintenance-friendly swing bolt latch system allows for tool-less entry
  • Permanent safety cable attachment points at each end
  • Field replaceable lens, ballast and lamp holders
  • Neoprene gasket resists petroleum
  • Optional self-contained emergency battery back-up ballasts
  • Optional certified test switch on emergency models
  • Optional stainless steel nuts with nylon inserts
  • Luminaires supplied with lamps

Standard materials

  • Housing – heavy gage aluminum
  • Lens – clear polycarbonate
  • Reflector – Type 5052H32 aluminum with an electrostatically applied polyester powder coat finish; minimum 90% reflectance
  • Gasket – neoprene
规格

显示差异
仅显示不同点
隐藏空白功能
下载链接
X
Download Close