知识搜索
下载文档 () / 20
动力,因我们而不同*

SIHALACT Mouthfeel

SIHALACT Mouthfeel malolactic bacteria is a new lactic acid bacterial strain (Oenococcus oeni) for red wine processing that was selected from a German wine. As a direct inoculation culture SIHALACT Mouthfeel malolactic bacteria guarantees fast and safe malolactic fermentation (MLF). The advantage of this malolactic bacteria strain is the colour stabilization as well as the reduction of adstringency caused by green and vegetative taste.

Bacteria
Oenococcus Oeni for co-inoculation and sequential inoculation in red wine
Application
All grape varieties
Dosage
25 hl

核心功能

  • Recommended for red wine processing
  • Moderate diacetyl formation
  • Inoculation parameter: pH value < 3.2
  • Inoculation parameter: temperature < 64 °F (18 °C)
  • Inoculation parameter: free SO2 < 0.17 – 0.25 lb/1,000 gal (20-30 mg/l)
  • Alcohol tolerance up to 15% by vol.
  • No formation of biogenic amines
  • Suitable for Co- Inoculation in must and mash at pH < 3,5
规格
Application Recommended dosage for gal
(hl) under normal conditions
Malolactic fermentation 660 gal (25 (hl)
下载链接
X
Download Close