知识搜索
下载文档 () / 20
动力,因我们而不同*

SIHALACT Fresh

SIHALACT Fresh malolactic bacteria is a new lactic acid bacterial strain (Oenococcus oeni) for rosé and white wine processing that was selected from a German wine. As direct inoculation culture SIHALACT Fresh malolactic bacteria guarantees fast and safe malolactic fermentation (MLF). Freshness and aroma of rosé and white wines is confirmed by no or very low diacetyl formation.

Bacteria
Oenococcus Oeni for co-inoculation and sequential inoculation in white wine
Application
All grape varieties
Dosage
25 hl

核心功能

  • Suitable for rosé and white wine processing
  • No or very low diacetyl formation
  • Inoculation parameter: pH value ³ 3.1
  • Inoculation parameter: temperature > 64 °F (18 °C)
  • Inoculation parameter: free SO2 < 0.17 lb/1,000 gal (20 mg/l)
  • Alcohol tolerance up to 15.5 % by vol.
  • No Formation of biogenic amines
  • Suitable for Co-Inoculation in must and mash at pH < 3,5 
规格
Application Recommended dosage for gal
(hl) under normal conditions
Malolactic fermentation 660 gal (25 (hl)
下载链接
X
Download Close