知识搜索
下载文档 () / 20
动力,因我们而不同*

Pauluhn FBL Marine Interior Berth and Mirror Lights

Pauluhn FBL marine interior berth and mirror light fixtures from Eaton's Crouse-Hinds Division are designed for marine interior, mirror and berth applications.

Certifications and compliances

  • UL1598A – Luminaires for Marine Vessels
  • Conforms to IP50
  • Marine Inside Drip Proof Type
  • ABS

Design features

  • Compact design
  • Extruded aluminum housing for maximum durability
  • Clear fluted lens allows even light distribution
  • Wrap around lens design, 180º light dispersion
  • Single-pole switch provided
  • Two-pole switch and convenience outlet available
  • Lamp(s) provided

Standard materials

  • Housing – Type 6061T6 aluminum with an electrostatically applied polyester powder coat finish
  • Lens – clear fluted DR acrylic
  • Reflector – copper-free aluminum
  • Lamp holder – polycarbonate

Drawings and design support

规格

显示差异
仅显示不同点
隐藏空白功能
下载链接
X
Download Close