下载文档 () / 20
动力,因我们而不同*

Protective covers

Eaton's protective covers series offers a wide selection of circular metallic caps for both bayonet and threaded coupling connectors, along with EMI/RFI and environmental protection. Caps are metallic and can be plated with many types of conductive coatings.  All caps integrate a gasket to completely seal and protect your connector from harsh environments. Gaskets made of conductive rubber are preferred to reinforce EMI/RFI protection. 

Caps can be ordered with various interfaces for bayonet and threaded coupling with both American and European standards covered, such as D38999, M26482, EN2997, EN3645 and M5015. 

核心功能

  • Compatible with main circular connector standards
  • High EMI/RFI protection
  • Attachment options with unlosable cap
规格

Technical Data:

Plating: Nickel, cadmium, zinc nickel, black anodized

D38999/32 & /33 qualified

MS27 qualified

Temperature range:

Electroless nickel: -65 to +200°C

 Zinc nickel: -65 to +200°C

Other platings: -65 to +175°C

Salt spray resistance:

Electroless nickel : 48 hours

Cadmium: 500 hours

Zinc nickel: 500 hours

下载链接
X
Download Close