下载文档 () / 20
动力,因我们而不同*

Space grade D-subminiature series

Our space grade D-sub series of compact connectors is ideally suited to meet miniaturization and weight-saving requirements in spatial applications. Our large portfolio of products serves most mounting configurations, and space grade D-sub connectors are ESCC 3401, MIL-DTL-24308 class M and GSFC S-311 qualified (QPL).

核心功能

  • Compact solution for space saving on panel 
  • Large portfolio of accessories to serve most of mounting configurations 
  • Nonmagnetic, non-outgassing 
  • Cable side: crimp / solder bucket / wire wrap contacts 
  • PCB side: straight and 90° PC tails contacts 
  • ESCC 3401, MIL-DTL-24308 class M and GSFC S-311 qualified (QPL)
规格

Qualifications

  • QPL on ESCC 3401/001, 3401/002, 3401/005, 3401/020, 3401/021, 3401/022, 3401/072 ; 
  • 3401/004, 3401/040, 3401/069 and combo layout.
  • QPL on MIL-DTL-24308/5, 24308/6, 24308/7, 24308/8 class M.
  • QPL on GSFC S-311

Environmental characteristics

  • Operating temperature:  -55°C to +125°C / -67°F to +257°F

  • Outgassing: TML< 1% ; CVCM < 0,1%

Electrical characteristics

  • Working voltage (sea level): up to 300 Vrms

  • Rated current: 3 to 40 A per line

下载链接
X
Download Close