下载文档 () / 20
动力,因我们而不同*

microComp series

Our microComp series is a miniature high-density rectangular connector.

microComp shells are made from strengthened fiberglass material for maximum mechanical resistance and are up to 36% lighter than aluminum shells. Our advanced "nickel over composite" plating process used on microComp products has been qualified on our MIL-DTL-38999 product range. Selected by Boeing and Airbus, this technology provides optimized shielding and shell-to-shell continuity.

With its very short contacts, microComp connectors have high Ethernet performance.

核心功能

  • Available in aluminum or composite version
  • Serial contact protection 
  • EMI shielding 
  • Lighter than micro-D or D-sub standard connectors
  • Simulation up to cat 6A (10Gbps) with custom optimized PCB layout
规格
With its very short contacts, microComp connectors have high Ethernet performance.

Fully Ethernet 100 base T compatible:

  • Fit up to 4 Ethernet links into a 25 ways microComp
  • Compatible with standard Ethernet Quad wires
  • Reach up to cat 5 performances (TIA/EIA 568-B)

Fully Ethernet 1000 base T compatible:

  • Fits up to 2 Ethernet links into a 25-way microComp
  • No need to ground the pins between the quads
  • Reach cat 5e performances (TIA/EIA 568-B)
下载链接
X
Download Close