下载文档 () / 20
动力,因我们而不同*

MTL Barracuda 15 Workstation

The MTL Azonix Barracuda 15 workstation solves the industry’s need for a high performance computing platform that is both rugged and mobile enough to operate in extreme conditions. Many rugged mobile computers have failed under the same harsh conditions that the Azonix Barracuda is designed to thrive in.

Workstations and displays used in the oil and gas industry need to be transportable and flexible to mount in a variety of ways. With the MTL Azonix Barracuda, customers have the versatility to configure and mount an array of units close together, providing access to multiple sources of information at one time.

Safety
Rugged and sealed cast aluminum enclosure
Reliability
Operates from -40°C to +60°C
Ease of Use
Easy mounting in space-constrained work areas

Certifications and compliances

ATEX & IECEx & AEx C1 approved

  • Zone 2 mounting
  • Group IIC
  • T3 Temperature classification
  • Certified for 0°C to +60°C (-40°C optional) 

CE marked for ATEX, EMC, LVD, RED and RoHS Directives

Design features

  • Standard Configuration: Celeron B810 or Optional Intel Core 2 i7 2.5 GHz processor
  • Built-in high-gain wireless LAN
  • Network-ready for Ethernet—twisted pair, coax or fiber optic so you can “plug and play” within a variety of standard LAN and WAN cabling options
  • Rugged and sealed cast aluminum enclosure
  • NEMA 4 and IP66 rated for superior resistance to dust, dirt and liquids
  • 15” LCD TFT, flat panel, active-matrix display with LED backlight
  • Resistive Touch Screen or new, glass based projected capacitive
  • Sunlight-readable LCD
  • -40° C low-temperature option to +60° C operating temperature
  • Rugged shock mounting resists vibration and shock while minimizing downtime and maintenance - Mil-STD-810G
  • Locking military connectors standard
  • Easy maintenance—Mean time to repair (MTTR) for in-place board/device swaps is under 15 minutes
  • Exceptional EMI/RFI resistance
  • Backward compatible to previous generation Barracuda
  • Windows 7® - compatible, numerous Application Program Interfaces (APIs) and software options
  • Removable storage media (CF card or HDD)
  • AC or DC sealed power supply
  • System Memory - up to 8GB DRAM
  • IECEx C1Z2 / ATEX Zone 2 rated / AEx approvals
规格

Due to the highly configurable nature of our MTL Gecma Workstations, please contact our Technical Services team to discuss your specific requirements.

Product specifications

  Barracuda 15 Workstation Optional
Display / resolution 15-inch TFT, 1024 x 768  
Brightness LED backlight - Sunlight-readable  
Touchscreen Resistive-Touch Projected Capacitive touch
CPU Intel® Mobile Celeron B810 Intel® Core™ i7 2.5GHz
Memory 4GB to 8GB DDR3 DRAM  
Storage Compact Flash 32GB or 128GB SSD min  
Connectivity 2 x USB, 1 x 10/100/1GB LAN, 1 x COM, 1 x serial RS232.  Fiber 100BaseFX w/ST connectivity,
RS422 or RS485
Power supply 100 to 240 VAC, 47-63 Hz; detachable DC power 9-36VDC
Enclosure rating Full IP66  
Shock Shock 40g 11ms pulse with 3 axis, operating/ non-operating  
Vibration MIL-STD-810G Method 514.6, Proc I, Cat 24, Fig 514.6E-1, approx. 3.1 Grms 3 axis (operating)  
EMI & Safety CE/FCC Class A, IECEx C1Z2, ATEX zone 2 Aex  
Temperature Operating: 0°C to 60°C
Storage: -40°C to +70°C
Optional -40°C
Housing material Aluminum Cast  
Mounting Rear VESA 75 and 100 mounting • Yoke mount kit with visor installed
• Yoke mount kit without visor installed
• Sunshade kit
• Panel mount kit
• Hanger mount kit
Dimensions 11.8 x 15 x 6.6 inches inclusive of power supply attached to the back of the unit  
Weight Approximately 24 lb depending on configuration chosen  
Other Options   • Wireless LAN
• (-40°C) Low temp
• Horn and Driver Kit
• Windows 7
• Pelican Case
下载链接
X
Download Close