知识搜索
下载文档 () / 20
动力,因我们而不同*

MTL GECMA Zone 2/22 & Industrial Workstation

MTL GECMA Industrial Workstation series features visualisation terminals specifically designed to enhance visualisation within your processes in industrial applications. Available as remote terminal, thin client, and personal computer.

With a Stainless Steel IP65 dust and waterproof design, the industrial version can be utilised on hygienic or harsh environments such as pharmaceutical, chemical, biotech, oil & gas and offshore manufacturing facilities. 

MTL GECMA Zone 2/22 Workstation series comes with the design and features seen in our GECMA Workstation series but is specially engineered to meet customers needs operating in GMP environments.

Flexible
Wide range of connectivity options
Ease of Use
Projected Capacitive Multitouch
Durability
Built to withstand demanding environments

Infographic: why choose GECMA

Certifications and compliances

  •  CE marked for EMC, LVD and RoHS Directives

Design features of GECMA hazardous area and industrial workstations

  • Available as Remote Terminal (KVM), Thin Client and Personal Computer
  • Stainless Steel IP65 dust and water proof design for hygenic and harsh environments
  • Fan-less and no movable parts for long term reliability
  • Projective Capacitive Multitouch
  • Windows 10 LTSC 64bit pre-installed
  • Fibre optic or copper data transmission
  • Universal switching solution up to 48 end-points on request
  • Available as complete system or panel mount
  • Fully compliant with Eaton Cybersecurity Guideline requirements
  • Flexible and scalable design for evolving operational needs
  • GMP compliant - designed to prevent accumulation of dust & liquids

Due to the highly configurable nature of our MTL GECMA Workstations, please contact our Technical Services team to discuss your specific requirements.

规格

Due to the highly configurable nature of our MTL GECMA Workstations, please contact our Technical Services team to discuss your specific requirements.

下载链接
X
Download Close