知识搜索
下载文档 () / 20
动力,因我们而不同*

MTL GECMA Workstation Remote Terminal

The MTL GECMA Workstation Remote Terminal (RT) provides a user-friendly, near real-time solution that enables a safe area PC or Thin Client to be remotely controlled from the hazardous area, via a single, point-to-point connection. It comprises of the individually Ex certified components from our innovative, modular MTL GECMA Workstation range, with the addition of a RT communication module and Safe Area Unit, delivering a wealth of great features and values specifically for your application.

MTL GECMA Workstation RT is a keyboard, video and mouse (KVM) extension of either a safe area Personal Computer or Thin Client and can be installed into Ex Zone 1/2/21/22 hazardous areas.

Safety
Unique IS connection and Alarm visualisation
Reliability
Fibre Optic or Copper data transmission
Ease of Use
Single line data transmission

Certifications and compliances

ATEX & IECEx approved

  • Zone 1 mounting
  • Group IIC
  • T4 Temperature classification
  • Certified for -30°C to +60°C (configuration dependent)

CE marked for ATEX, EMC, LVD and RoHS Directives

Design features

  • Unique and innovative platform concept - modular design saves you time and cost during installation, commissioning and operation
  • Individually certified modules for quick and easy on-site maintenance
  • 19", 22" Full HD and 24" displays with LED backlight technology for optimum quality and viewing
  • Lightweight, Slimline design helps you to optimise space and offers flexibility of application
  • Fibre Optic or Copper data transmission for cost effective, reliable and increased volume of data transfer
  • Unique Intrinsically Safe connection and Alarm visualisation to ensure safe, continuous operation in the hazardous area
  • Single line data transmission for simple, cost effective installation and reliable transmission
  • DVI & USB interfaces/transparent USB for quick and flexible connectivity
规格

Due to the highly configurable nature of our MTL Gecma Workstations, please contact our Technical Services team to discuss your specific requirements.

Product specifications

  19" Remote Terminal 22" Remote Terminal 24" Remote Terminal
ELECTRICAL
Screen size 19 inch (48 cm) - across diagonal 21.5 inch (54 cm) - across diagonal 24 inch (61 cm) - across diagonal
Screen type LCD thin film technology (TFT) with LED backlight LCD thin film technology (TFT) with LED backlight LCD thin film technology (TFT) with LED backlight
Display 1280 x 1024 pixels, lower resolutions are interpolated, 5:4 picture format, 16.7 million colours 1920 x 1080 pixels, lower resolutions are interpolated, 16:9 picture format, 16.7 million colours 1920 x 1200 pixels, lower resolutions are interpolated, 16:10 picture format, 16.7 million colours
Brightness 250 cd/m² 250 cd/m² 250 cd/m²
Contrast ratio 1000:1 typical 1000:1 typical 1000:1 typical
Viewing angle 170/160° typical at CR ≥ 10 170/160° typical at CR ≥ 10 170/160° typical at CR ≥ 10
Touchscreen (optional) Resistive 5-wire glass touch screen Resistive 5-wire glass touch screen Resistive 5-wire glass touch screen
Technology Proprietary full digital KVM transmission Proprietary full digital KVM transmission Proprietary full digital KVM transmission
TERMINAL UNIT
Power supply AC 100-240V AC, 50/60Hz, DC 20-30V DC AC 100-240V AC, 50/60Hz, DC 20-30V DC AC 100-240V AC, 50/60Hz, DC 20-30V DC
Input power 50W (typical) 100W (maximum) 50W (typical) 100W (maximum) 50W (typical) 100W (maximum)
Pointing devices 2x Ex i PS/2 for keyboard and pointing device 2x Ex i PS/2 for keyboard and pointing device 2x Ex i PS/2 for keyboard and pointing device
Universal Port 4 x USB 2.0 intrinsically safe, transparent USB 4 x USB 2.0 intrinsically safe, transparent USB 4 x USB 2.0 intrinsically safe, transparent USB
Serial Port RS232 RS232 RS232
Data cable (copper) CAT 6A or higher recommended CAT 6A or higher recommended CAT 6A or higher recommended
Fibre-optic cable Multi mode or Single mode Multi mode or Single mode Multi mode or Single mode
MECHANICAL
Housing material Stainless steel
V2A, EN std 1.4301, SAE grade 304
V4A, EN std 1.4404, SAE grade 316L (optional)
Electro polishing (optional)
Stainless steel
V2A, EN std 1.4301, SAE grade 304
V4A, EN std 1.4404, SAE grade 316L (optional)
Electro polishing (optional)
Stainless steel
V2A, EN std 1.4301, SAE grade 304
V4A, EN std 1.4404, SAE grade 316L (optional)
Electro polishing (optional)
Weight 65kg (full terminal) 69kg (full terminal) 75kg (full terminal)
Dimensions (W x H x D) 509 x 429 x 50 (W x H x D) 610 x 400 x 50 (W x H x D) 675 x 461 x 50
Module assembly dimension without housing (mm) 509 (W) x 429 (H) x 125 (D*)
*depth behind mounted display module
610 (W) x 400 (H) x 125 (D*)
*depth behind mounted display module
675 (W) x 461 (H) x 125 (D*)
*depth behind mounted display module
SAFE AREA UNIT
Power supply 100 - 240VAC 50/60Hz 100 - 240VAC 50/60Hz 100 - 240VAC 50/60Hz
Input power 6W (typical) 25W (maximum) @ 4-fold Rack 6W (typical) 25W (maximum) @ 4-fold Rack 6W (typical) 25W (maximum) @ 4-fold Rack
Data and KB/Mouse port USB USB USB
Serial port RS232 RS232 RS232
Video in DVI-D (DVI-I / VGA on request) DVI-D (DVI-I / VGA on request) DVI-D (DVI-I / VGA on request)
Video out DVI-D DVI-D DVI-D
ENVIRONMENTAL
Temperature Operating ambient temperature: -10°C to +50°C (10-90% RH, non-condensing)
Certified ambient temperature: -30°C to +60°C (10-90% RH, non-condensing)
Ambient storage temperature: -40°C to +70°C (10-90% RH, non-condensing)
Ingress protection IP66 (front side) IP66 (front side) IP66 (front side)
CERTIFICATION
Authority Certificate Com Module: IECEx: SIR 14.0031X ATEX: 14ATEX5062X
Approved for Certification Com Module: With op is interface Ex mb[ib] op is IIC T4 Gb. Without op is interface Ex mb[ib] IIC T4 Gb.
下载链接
X
Download Close