知识搜索
下载文档 () / 20
动力,因我们而不同*

SIHA Sterile Spray

Spray disinfection of corkers, filling valves and filling tubes, drain fittings, and any other accessible winery machine parts. Non-corrosive. SIHA Sterile Spray does not attack metals, rubber or plastic, with the exception of plexiglas. Immediately effective against molds, yeasts and bacteria.

Efficiency
Against molds, yeasts and bacteria
Application
Cleaning and disinfecting

核心功能

  • Non-corrosive
  • Immediately effective against molds, yeasts and bacteria
  • Does not attach metals, rubber or plastic
规格
  • Screw sprayer tightly onto SIHA Sterile Spray bottle. Spray parts or surfaces to be disinfected from a distance of 8 – 12 in (20 – 30 cm). Ensure that a uniform film is generated.
  • If the parts or surfaces to be treated are damp or wet, repeat application after approximately one minute.
  • Repeat application approximately hourly and after breaks.
下载链接
X
Download Close