知识搜索
下载文档 () / 20
动力,因我们而不同*

SIHA Active Yeast 3

SIHA Active Yeast 3 is a pure, highly active dry yeast concentrate of natural wine yeasts from top German locations. This dry pure culture yeast brings about a rapid start and reliable thorough fermentation, even under unfavorable conditions. It is therefore equally suitable for fermenting musts, mashes, and re-diluted fruit juice concentrates and completing the fermentation of wines for which fermentation was interrupted.

Feature
Saccharomyces cerevisiae for fast fermentation and fruity aroma compounds
Suitable for
White: Silvaner, Müller-Thurgau, Pinot Blanc, Pinot Gris, Portugieser, Grüner Veltliner
Temperature/Dosage
15-22 °C, max. 10-15 g/hl

核心功能

  • Very rapid fermentation start, reliable thorough fermentation over a wide range of temperature; very good cold fermentation characteristics
  • Quickly suppresses wild yeasts and bacteria, prevents unwanted fermentation side products
  • Produces clear wines with a prominent character (clear bouquet according to the variety and vineyard location)
  • Easy suspension by stirring in = simple application
  • Negligible frothing
规格
Application
Quantity required
lb/1,000 gal (g/hl) under
the following fermentation conditions


normal
difficult
Grape must red 0.8 – 1.3
(10 – 15)
0.8 – 1.7
(10 – 20)
Grape must white 0.8 – 1.3
(10 – 15)
0.8 – 1.7
(10 – 20)
Apple must 0.8 – 1.3
(10 – 15)
0.8 – 1.7
(10 – 20)
Fruit must 0.8 – 1.3
(10 – 15)
1.3 – 1.7
(15 – 20)
Mashes 0.8 – 1.7
(10 – 20)
1.3 – 2
(15 – 25)
Completing the fermentation
of stopped wines
  2.5 – 5
(30 – 60)
下载链接
X
Download Close