下载文档 () / 20
动力,因我们而不同*

Base/pipe stands, adjusters and saddle supports

Eaton offers a wide variety of B-Line series base stands, pipe stands and adjusters which are used to help support pipe from a base structure or surface where vertical adjustment may be required.   The pipe saddles are designed to add support  to horizontal pipe from floor stanchions, while adjuster pipe saddles are used when vertical adjustment is required.

For more information, view or download the pipe hanger catalog. 

threaded base stand pipe support

B3088 base stand series

  • The B3088 base stand is used as a non-threaded base stand for B-Line series pipe supports:  B3090, B3094, B3095, B3096, B3097 and B3098. 
  • The B3088T base stand is threaded to support vertical adjustment for B-Line series pipe supports: B3089, B3092 and B3093.
  • The B3088S seismic base stand is used as a non-threaded base for B-Line series pipe supports: B3090, B3094, B3095, B3096, B3097 and B3098.  They meet the requirements of a 12X anchor diameter hole spacing for seismic applications. The standard B3088-3 and B3088-6 also meet this requirement.
  • The B3088ST threaded seismic base stand is used where vertical adjustment is required for B-Line series B3089, B3092 and B3093.  They meet the requirements of a 12X anchor diameter hole spacing for seismic applications.  The standard B3088T-3 and B3088T-6 also meet this requirement.

B3089 pipe adjuster series

The B3089 pipe adjuster features a straight threaded shank that permits adjustment after installation.  It is designed for use with 1-1/2" (40mm) through 36" (900mm) pipe.

base stand threaded shank pipe adjuster
Pipe support with u-bolt

B3090 pipe support with u-bolt series

The B3090 pipe support with u-bolt is designed to support horizontal pipe form a floor stanchion.  The u-bolt and hex nuts are provided to help hold pipe securely to the saddle.  To complete floor stanchion, use with B3088 pipe stand. 

B3093 pipe saddle series

The B3093 adjustable pipe saddle support is designed to support horizontal pipe from floor stanchion where vertical adjustment is required.  The u-bolt and hex nuts are provided to help hold pipe securely to saddle.  To complete floor stanchion, use with B3088T threaded pipe stand. 

pipe saddles for support
Pipe saddle support for horizontal pipe

B3095 pipe saddle series

The B3095 pipe saddle support is designed to support horizontal pipe from floor stanchions.  To complete floor stanchion, use with B3088 pipe stand. 

规格

Base/pipe stands, adjusters and pipe saddle supports technical information

Eaton offers a wide variety of B-Line series base stands, pipe stands, pipe saddles and adjusters to support pipes in various applications.

For more information, view or download the pipe hanger catalog.

下载链接
X
Download Close