下载文档 () / 20
动力,因我们而不同*

Cable Bracing System Attachments

TOLCO seismic cable bracing systems are ideal for projects with extended drop lengths or have limited space for seismic bracing. Cable bracing is required when coupled with vibration isolation.

Seismic cable kit solution

The B-Line series seismic bracing cable kit system is up to 50% faster to install over traditional cable bracing methods. Tested by an independent lab, the seismic cable kits are designed to brace non-structural equipment and distribution systems to help minimize damage in a seismic event.

  • Kit includes wire assembly and KwikWire clamp
  • Cut-to-length SKUs in 10 foot or 20 foot kits
  • Color tags for visual verification of correct wire size
  • Quickly wraps around open web bar joist, no drilling required
  • Clamp requires no tools to install
seismic bracing cable kit system

TOLCO Fig. 990 cable sway brace upper attachment

Designed to attach to the structure or structural attachment and is used with 7 x 19 strand core pre-stretched galvanized aircraft cable. The unique design allows the cable to easily slide into the oversized front arch opening and mounts to any surface angle. The breakaway hex nuts assure verification of proper torque and installation.

TOLCO Fig. 991 cable sway brace lower attachment

Designed to attach to the hanger rod and is used with 7 x 19 strand core pre-stretched galvanized aircraft cable. The unique “Fast-Attach” yoke design fits multiple rod sizes and allows for quick installation of the yoke to the hanger rod for both new and retrofit installations. Tightening the cone point set screw until the head breaks off ensures proper installation of the rod at the correct torque. The stackable design allows installation of both lateral and longitudinal braces, as well as opposing braces, to be easily installed on a single hanger rod, with no disassembly.

OSHPD OPM-0052-13 Pre-Approval

Our OSHPD OPM-0052-13 pre-approval features TOLCO seismic products and B-Line series products for California Building Code 2013 and 2016, and International Building Code 2012 and 2015. Utilize our pre-approved seismic engineering guidelines to assist with your next project design, bracing layout, and submittal package for piping, ducts, conduits, cable trays and other systems. TOLCO seismic engineers helped to develop OPM testing methods with OSHPD and is the only pre-approval to include cable tray hold down clamps.
规格

显示差异
仅显示不同点
隐藏空白功能
For over 60 years, Eaton has manufactured TOLCO seismic bracing and B-Line series cable tray, strut systems, pipe hangers and more that support electrical, mechanical, plumbing, and fire protection applications.  Eaton also provides seismic engineering services to support customers from pre-bid to inspection.  To learn more about our complete line of seismic bracing products, tools, and services, see below or contact us.

Seismic bracing for mechanical, electrical, and plumbing applications (MEP)

Services

  • Seismic engineering services
  • Request a quote

Tools

  • 2D & 3D CAD and other software drawing downloads

Fire sprinkler applications

Services

  • Seismic engineering services
  • Request a quote

Tools

下载链接
X
Download Close