下载文档 () / 20

Beam fasteners

Beam fasteners, such as I-beam fasteners and I-beam hangers, are among the many fasteners and fixing systems available in the Eaton B-Line series of spring steel product line. It includes products designed for attachment to metal studs, steel beams, acoustical tees, purlins, channel and more.

Eaton B-Line series beam fasteners are designed for fast, easy installation that helps save time and costs as well as reduce waste. The result is a faster, more profitable installation. 

规格

显示差异
仅显示不同点
隐藏空白功能

Flange beam hangers

For additional information and a complete listing of B-Line series beam fasteners and other fasteners and supports, view or download the
B-Line series fastener catalog

Flange beam fasteners

  • Permit fast and easy installation on bulb tees and beams
  • Provide clearance hole for ¼” bolt in tab
  • Install easily with hammer
  • Part numbers and loads:
    • BE-1-2: 160 Lbs.
    • BE-2-4: 200 Lbs.
    • BE-5-8: 200 Lbs.
    • BE-9-12: 200 Lbs.
BE-1-2 beam fastener

Push-type conduit to beam fasteners

  • Quickly attach conduit to beams
  • Will rotate 360˚
  • Install easily with hammer
  • Ultimate static load capacity: 15 lbs.
  • Part numbers and descriptions:
    • BP-8-E-2-4: for use with ½” EMT and 1/8”-1/4” flange thickness
    • BP-8-E-5-8: for use with ½” EMT and 5/16”-1/2” flange thickness
    • BP-8-E-9-12: for use with ½” EMT and 9/16”-3/4” flange thickness
    • BP-12-E-2-4: for use with ½”EMT, IMC, Rigid and 1/8”-1/4” flange thickness
    • BP-12-E-5-8: for use with ½”EMT, IMC, Rigid and 9/16”-3/4” flange thickness
    • BP-16-E-2-4:  for use with 1” EMT, ¾”IMC/Rigid and 1/8”-1/4” flange thickness
    • BP-16-E-5-8: for use with 1” EMT, ¾”IMC/Rigid and 5/16”-1/2” flange thickness
    • BP-16-E-9-12: for use with 1” EMT, ¾”IMC/Rigid and 9/16”-3/4” flange thickness
BP-8-E-2-4 push-type conduit to beam fasteners

 Guide-Rite conduit to beam fasteners

  • Unique Guide-Rite Fastener provides for fast and easy installation
  • Will rotate 360˚
  • Install easily with hammer
  • Static load capacity: 25 lbs.
  • Part numbers and descriptions:
    • BG-6-E-2-4 for use with 3/8" conduit, 1/8" to 1/4" flange thickness
    • BG-6-E-5-8 for use with 3/8" conduit, 5/16" to 1/2" flange thickness
    • BG-6-E-9-12 for use with 3/8" conduit, 9/16" to 3/4" flange thickness
    • BG-8-12-E-2-4 for use with 1/2" and 3/4" conduit, 1/8" to 1/4" flange thickness
    • BG-8-12-E-5-8 for use with 1/2" and 3/4" conduit, 5/16" to 1/2" flange thickness
    • BG-8-12-E-9-12 for use with 1" conduit, 9/16" to 3/4" flange thickness
    • BG-8-16-E-2-4 for use with 1"conduit, 1/8" to 1/4" flange thickness
    • BG-8-16-E-5-8 for use with 1" conduit, 5/16" to 1/2" flange thickness
    • BG-8-16-E-9-12 for use with 1" conduit, 9/16" to 3/4" flange thickness
    • BG-8-20-E-2-4 for use with 1-1/4"conduit, 1/8" to 1/4" flange thickness
    • BG-8-20-E-5-8 for use with 1-1/4" conduit, 5/16" to 1/2" flange thickness
    • BG-8-20-E-9-12 for use with 1-1/4" conduit, 9/16" to 3/4" flange thickness
    • BG-8-24-E-2-4 for use with 1-1/2"conduit, 1/8" to 1/4" flange thickness
    • BG-8-24-E-5-8 for use with 1-1/2" conduit, 5/16" to 1/2" flange thickness
    • BG-8-24-E-9-12 for use with 1-1/2" conduit, 9/16" to 3/4" flange thickness
    • BG-8-32-E-2-4 for use with 2"conduit, 1/8" to 1/4" flange thickness
    • BG-8-32-E-5-8 for use with 2" conduit, 5/16" to 1/2" flange thickness
    • BG-8-32-E-9-12 for use with 2" conduit, 9/16" to 3/4" flange thickness
BG-6-E-2-4 conduit to beam fastener

Cable to beam fasteners

  • Attach MC, AC, sizes 14/2 through 10/3 or 3/8” FMC to beam flanges 1/8” to ¾” thick
  • Will rotate 360˚
  • Install easily with hammer
  • Part numers and descriptions:
    • BX4-R-2-4: 1/8”-1/4” flange thickness, single run
    • BX4-E-5-8: 5/16”-1/2” flange thickness, single run
    • BX4-E-9-12: 9/16”-3/4” flange thickness, single run
    • BX4M-E-2-4: 1/8”-1/4” flange thickness, double run
    • BX4M-E-5-8: 5/16”-1/2” flange thickness, double run
    • BX4M-E-9-12: 5/16”-3/4” flange thickness, double run
BX4-E-2-4 cable to beam fastener

MC/AC cable carrier to beam fasteners

  • Secure and support MC/AC cables as required by NEC
  • Organize cables and eliminates derating issues
  • Static load capacity: 50 lbs.
  • Part numbers and flange thickness size
    • BRC51-E12: 3/32”-9/64” flange thickness
    • BRC51-E24: 1/8”-1/4” flange thickness
    • BRC51-E58: 5/16”-1/2” flange thickness
    • BRC51-E912: 9/16”-3/4” flange thickness
    • BRC52-E12: 3/32”-9/64” flange thickness
    • BRC52-E24: 1/8”-1/4” flange thickness
    • BRC52-E58: 5/16”-1/2” flange thickness
    • BRC52-E912: 9/16”-3/4” flange thickness
    • BRC53-E12: 3/32”-9/64” flange thickness
    • BRC53-E24: 1/8”-1/4” flange thickness
    • BRC53-E58: 5/16”-1/2” flange thickness
    • BRC53-E912: 9/16”-3/4” flange thickness
BRC51-E24 MC/AC cable carrier to beam fastener

Universal beam fasteners

  • Suspend boxes or fixtures from beam flanges 1/8” to ¾” thick
  • Provided with ¼”-20 thread impression for quick and secure attachment
  • Easily installed with hammer
  • Part numbers with “S” include 20 x 3/8” ked stud
  • Part numbers and descriptions:
    • BU-2-4: 1/8”-1/4” flange thickness
    • BU-5-8: 5/16”-1/2” flange thickness
    • BU-9-12:  9/16”-3/4” flange thickness
    • BU-2-4-S: 1/8”-1/4” flange thickness
    • BU-5-8-S: 5/16”-1/2” flange thickness
    • BU-9-12-S: 9/16”-3/4” flange thickness
BU-2-4 universal beam fasteners

Beam fasteners with anchor straps

  • Provides secure attachment to beam flanges
  • Suspends threaded rod from beam flanges
  • 8” anchor straps provided for 1/8” to ¼” thick flanges
  • 13 “anchor straps provided for 5/16” to ¾” thick flanges
  • Stud size: ¼”-20 X 3/8”
  • Static load capacity: 75 lbs
  • Part numbers and descriptions:
    • BU-2-4-S-AS: 1/8”-1/4” flange thickness
    • BU-5-8-S-AS: 5/16-1/2” flange thickness
    • BU-9-12-S-AS: 9/16”-3/4” flange thickness
BU-2-4-S-AS beam fastener with anchor straps

Beam fasteners with anchor straps

  • Provides secure attachment to beam flanges
  • Suspends threaded rod from beam flanges
  • 8” anchor straps provided for 1/8” to ¼” thick flanges
  • 13 “anchor straps provided for 5/16” to ¾” thick flanges
  • Static load capacity: 160 lbs.
  • Part numbers and descriptions:
    • BH4-E-2-4-AS: for use with ¼”-20 threaded rod and 1/8”-1/4” flange thickness
    • BH4-E-5-8-AS: for use with ¼”-20 threaded rod and 5/16”-1/2” flange thickness
    • BH4-E-9-12-AS: for use with ¼”-20 threaded rod and 9/16”-3/4” flange thickness
    • BH6-E-2-4-AS: for use with 3/8”-16 threaded rod and 1/8”-1/4” flange thickness
    • BH6-E-5-8-AS: for use with 3/8”-16 threaded rod and 5/16”-1/2” flange thickness
    • BH6-E-6-12-AS: for use with 3/8”-16 threaded rod and 9/16”-3/4” flange thickness
BH4-2-4-S-AS beam fastener with anchor straps

Conduit to beam fasteners with anchor straps

  • Provide secure attachment to beam flanges
  • Guide-Rite fastener provides for fast and easy installation
  • 8” anchor straps provided for 1/8” to ¼” thick flanges
  • 13” anchor straps provided for 5/16” to ¾” thick flanges
  • Static capacity load: 75 lbs.
  • Part numbers and descriptions:
    • BG-8-12-U-2-4-AS for 1/2" and 3/4" conduit, 1/8" to 1/4" flange thickness
    • BG-8-12-U-5-8-AS for 1/2" and 3/4" conduit, 5/16" to 1/2" flange thickness
    • BG-8-12-U-9-12-AS for 1/2" and 3/4" conduit, 9/16" to 3/4" flange thickness
    • BG-16-U-2-4-AS for 1" conduit, 1/8" to 1/4" flange thickness
    • BG-16-U-5-8-AS for 1" conduit, 5/16" to 1/2" flange thickness
    • BG-16-U-9-12-AS for 1" conduit, 9/16" to 3/4" flange thickness
BG-8-12-U-2-4-AS conduit to beam fastener with anchor straps

 Conduit to beam fasteners with anchor straps

  • Provide secure attachment to beam flanges
  • Guide-Rite fastener provides for fast and easy installation
  • 8” anchor straps provided for 1/8” to ¼” thick flanges
  • 13” anchor straps provided for 5/16” to ¾” thick flanges
  • Static capacity load: 25 Lbs.
  • Part numbers and descriptions:
    • BH4-8-12-U-2-4-AS: for use with ¼”-20 threaded rod and 1/8”-1/4” flange thickness
    • BH4-8-12-U-5-8-AS: for use with ¼”-20 threaded rod and 5/16”-1/2” flange thickness
    • BH4-8-12-U-9-12-AS: for use with ¼”-20 threaded rod and 9/16”-3/4” flange thickness
    • BH6-U-2-4-AS: for use with 3/8”-16 threaded rod and 1/8”-1/4” flange thickness
    • BH6-U-5-8-AS: for use with 3/8”-16 threaded rod and 5/16”-1/2” flange thickness
    • BH6-U-6-12-AS: for use with 3/8”-16 threaded rod and 9/16”-3/4” flange thickness
BH4-E-2-4-AS conduit to beam fastener with anchor straps

Beam fasteners

  • BC442 fits beam flanges 1/8” to 5/8”
  • BC442-6 fits beam flanges up to ¾”
  • Finish: zinc-plated
  • Static load capacity:
    • BC442: 100 lbs. Accepts ¼”-20 threaded rod or ¼”-20 threaded bridle rings
    • BC442-6: 200 lbs. Accepts 3/8”-16 threaded rod
BC442 beam fastener

Beam fasteners

  • Can be used with ¼”-20 and 3/8”-16 threaded rod or bridle rings
  • Fit beam flanges through ½” thick
  • Safety Factor: 5
  • Finish: zinc-plated
  • Part numbers
    • B444-1/4
    • B444-5/16
    • B444-3/8

Conduit to beam fasteners

  • Fit beam flanges through ½” thick
  • Accept “S” hooks, ¼” and 3/8” threaded rod, ¼”-20 or #10-24 threaded bridle rings
  • Support conduit and electrical boxes
  • Static load capacity: 100 lbs
  • BC1: for use with flange thickness thru ½”
  • Part numbers and descriptions:
    • BG-8-12-C2 for 1/2" and 3/4" EMT and rigid conduit size
    • BG-15-C2 for 1" EMT and rigid conduit size
    • BG-20-C2 for 1-1/4" EMT and rigid conduit size
    • BG-24-C2 for 1-1/2" EMT and rigid conduit size
    • BG-32-C2 for 2" EMT and rigid conduit size
    • BG-8-12-C1 for 1/2" and 3/4" EMT and rigid conduit size
    • BG-16-C1 for 1" EMT and rigid conduit size
    • BG-20-C1 for 1-1/4" EMT and rigid conduit size
    • BG-24-C1 for 1-1/2" EMT and rigid conduit size
    • BG-32-C1 for 2" for EMT and rigid conduit size
    • BP-8-C2 for 1/2" for EMT
    • BP-12-C2 for 3/4" EMT and 1/2" IMC and rigid conduit size
    • BP-16-C2 for 1" EMT and 3/4" IMC and rigid conduit size
    • BP-8-C1 for 1/2" EMT
    • BP-12-C1 for 3/4" EMT and 1/2" IMC and rigid conduit size
    • BP-16-C1 for 1" EMT and 3/4" IMC and rigid conduit size

 

BG-8-12-c2 conduit to beam fastener

Cable to beam fasteners

  • Attach MC, AC, sizes 14/2 through 10/3 or 3/8” FMC to beam flanges through ½” thick
  • Will rotate 360˚
  • Require only a screwdriver to install
  • Part numbers and descriptions:
    • BX4-U-2-4: 1/8”-1/4” flange thickness, single runs
    • BX4-U-5-8: 5/16”-1/2” flange thickness, single runs
    • BX4-U-9-12: 9/16”-3/4” flange thickness, single runs
    • BX4M-U-2-4: 1/8”-1/4” flange thickness, double runs
    • BX4M-U-5-8: 5/16”-1/2” flange thickness, double runs
    • BX4M-U-9-12: 9/16”-3/4” flange thickness, double runs
BX4-U-2-4 cable to beam fastener

Cable to beam fasteners

  • Attach Type NM cable to beam flanges 1/8” to ½” thick
  • Support cable sizes 14/2 and 12/2 with ground wire
  • Install easily with hammer
  • Part numbers and descriptions:
    • BRC3-E-2-4: 1/8”-1/4” flange thickness
    • BRC3-E-5-8: 5/16”-1/2” flange thickness
    • BRC3-E-9-12: 9/16”-3/4” flange thickness 
BRC3-E-2-4 cable to beam fastener

Guide-Rite conduit and box support fasteners

  • BMC3 plate available to support multiple conduit runs
  • Guide-Rite riveted assembly secures electrical boxes and conduit runs to beam flanges 1/8” to ½” thick
  • Provide support for conduit on either side of electrical box
  • Assemblies using BMC3 plate include center conduit clamp
  • Part numbers and descriptions:
    • BG6-S18-U24 for 3/8" conduit, 1/8" to 1/4" flange thickness
    • BG6-S18-U58 for 3/8" conduit, 5/16" to 1/2" flange thickness
    • BG812-S18-U24 for 1/2" and 3/4" conduit, 1/8" to 1/4" flange thickness
    • BG812-S18-U58 for 3/8" conduit, 5/16" to 1/2" flange thickness
    • BG816-S18-U24 for 1" conduit, 1/8" to 1/4" flange thickness
    • BG816-S18-U58 for 1" conduit, 5/16" to 1/2" flange thickness
  • With multiple conduit plates - part numbers and descriptions:
    • BG6-S18-U24-MC3 for 3/8" conduit, 1/8" to 1/4" flange thickness
    • BG6-S18-U58-MC3 for 3/8" conduit, 5/16" to 1/2" flange thickness
    • BG812-S18-U24-MC3 for 1/2" and 3/4" conduit, 1/8" to 1/4" flange thickness
    • BG812-S18-U58-MC3 for 3/8" conduit, 5/16" to 1/2" flange thickness
    • BG816-S18-U24-MC3 for 1" conduit, 1/8" to 1/4" flange thickness
    • BG816-S18-U58-MC3 for 1" conduit, 5/16" to 1/2" flange thickness

 

BG6-S18-U24 Guide-Rite conduit and box support fastener
BG6-S18-U24-MC3 Guide-Rite conduit and box support fastener with multiple conduit plates

Multi-run cable carrier and box support fasteners

  • Riveted assembly provides support for electrical box and able run on either side of box
  • Cable retention tab is open for easy loading and contains cable when bent in place
  • Part numbers and descriptions:
    • BRC51-S18-U24 for use with .430”-.560” conduit and up to 4 runs, flange thickness 1/8”-1/4”
    • BRC51-S18-U58 for use with .560”-.690” conduit and up to 7 runs, 5/16” to 1/2” flange thickness
    • BRC53-S18-U24 for use with .430”-.560” conduit and up to 4 runs, flange thickness 1/8”-1/4”
    • BRC53-S18-U58: for use with .560”-.690” conduit and up to 7 runs, 5/16” to 1/2” flange thickness
下载链接
X
Download Close