知识搜索
下载文档 () / 20
动力,因我们而不同*

MTL LS range LED surge protector

The Crouse-Hinds series MTL LS range is a versatile, high-performance, surge protection devices for use in a wide variety of equipment in industrial and commercial applications.  The MTL LS range is available in a variety of different voltage levels and surge ratings for wide range of applications.

The fast acting circuitry will protect equipment from damaging electrical transients and disturbances. Fully automatic in operation, the LS range reacts immediately, clamping voltage surges without causing undue leakage losses under normal operation. No operator intervention is required as they reset automatically and are completely maintenance free.

Series and parallel versions are available. Series models automatically disconnect power to the load under fault conditions, while parallel devices are parallel-connected and disconnect themselves from the load under fault conditions, leaving power to the load.

The space savings footprint allow the LS range to be mounted in confined locations while providing protection the Line/Neutral, Line/Ground, and Neutral/Ground modes. The LS range is also a UL1449 4th Edition Recognized Component. With ingress protection to IP66 (NEMA 4X) the LS range can be installed in most locations and carries an unrivaled “no fuss” 10 year manufacturer’s warranty.

Safety
UL1449, Type 4CA Recognized Component
Reliability
IP66 / NEMA 4X
Flexibility
Series and parallel connection models

Certifications and compliances

MTL LS05K range:

  • SPD Type according to UL1449, 4th edition: 4CA
  • SPD Type according to EN/IEC61643-11: T2+T3
  • NSI/IEEE C62.41: 2002 Location C, High Exposure 
  • ANSI C136.2-2015 Enhanced Level (10kV/5kA) 
  • ANSI C82.77-5:2015 – Location category C, Medium 10kV/5kA 
  • EN/IEC 61643-11:2011, T2+T3 device 
  • Ingress Prtection: IP66

Ambient temperature limits:

  • IEC 61643-11:2011: 40°C to +85°C (-40°F to +185°F) (operating)
  • UL1449, 4th edition: -40°C to +75°C (-40°F to +167°F) (operating)

MTL LS10N range:

  • SPD Type according to UL1449, 4th edition: 4CA
  • ANSI/IEEE C62.41: 2002 Location C, High Exposure
  • Meets Surge Protection Requirements of : US Air Force ETL 10-2 LED Fixture Design & Installation Criteria
  • Commercial Building Energy Alliances (CBEA) LED Lighting Performance Specifications Ambient temperature limits
  • Operating: -40°C to +75°C (-40°F to +167°F)

MTL LS15K range:

  • SPD according to UL1449,4th edition- Type 4CA
  • SPD according to IEC61643-11 – T2+T3
  • ANSI/IEEE C62.41: 2002 Location C, High Exposure
  • IEC61643-11:2011 Type2+Type3
  • Meets Surge Protection Requirements of : US Air Force ETL 10-2 LED Fixture Design & Installation Criteria
  • Commercial Building Energy Alliances (CBEA) LED Lighting Performance Specifications
  • Operating: -40°C to +75°C (-40°F to +167°F)

MTL LS20N range:

  • SPD Type according to UL1449, 4th edition: 4CA
  • ANSI/IEEE C62.41:2002 Location C, High Exposure  ANSI C136.2 10kV BIL 
  • SPD requirements of US Air Force ETL 10-2 LED Fixture Design and Installation Criteria 
  • Commercial Building Energy Alliance (CBEA) LED Lighting Performance Specifications 
  • EMC compliance: BS EN 61326-1:2006; IEC 61643-11:2011 Ambient temperature limits
  • Operating: -40°C to +85°C (-40°F to +185°F)

Design features

  • Protects LED lighting systems and drivers
  • Models for 120-277V , 240V split phase, 347V and 480V
  • 10kA to 20kA surge protection per mode available (model dependent)
  • Space-saving footprint for mounting in confined locations 
  • Excellent performance to size ratio
  • Models for both series and parallel connection
  • Fully automatic operation 
  • UL1449, 4th Edition Type 4CA Recognized Component
规格

Ordering information

For ordering information, please use the link below to visit the resources section for this product family and look under "Catalogs".
下载链接
X
Download Close