知识搜索
下载文档 () / 20
信号、电源浪涌保护

MTL RackPro 12-outlet rack-mounted surge protector

The Crouse-Hinds series MTL RackPro is a twelve outlet rack-mounted surge protector that provides superior surge protection in a compact 1U enclosure. The RackPro range is constructed with an all-steel case and designed with competitive specifications to cover all rack-mount surge needs. 

Equipped with status indicator lights, the RackPro continually monitors making sure that the suppressor is protecting the equipment. The amber LED indicator assures that the power is being distributed to the outlets, the green LED indicates a ground is present and the red LED indicates surge protection is present. These lights provide peace of mind for all equipment plugged into the RackPro.

Design
19 inch rack mounted, 12 outlet AC surge suppressor"
Safety
Superior surge protection in 1U enclosure
Performance
LED indicators and EMI/RFI filtering

Certifications and compliances

  • UL 1449 Recognized Component

Design features

  • 6 front and 6 rear outlets on 15A version
  • Rear outlets on back rotated for large power packs
  • 2 front and 10 rear outlets on 20A version
  • All outlets are switched
  • LED indicators
  • Resettable circuit breaker
  • EMI/RFI filtering
  • UL 1449 Recognized Component
  • Lifetime warranty

Standard materials

  • Case:  Steel
规格

Ordering information

For ordering information, please use the link below to visit the resources section for this product family and look under "Catalogs".
下载链接
X
Download Close