下载文档 () / 20
动力,因我们而不同*

MTL Zonedefender Pro UL Type 2 compact power surge protectors

The Crouse-Hinds series MTL ZoneDefender PRO range is a versatile, high performance surge protector designed for use in a wide variety of industrial, institutional and commercial applications. The ZoneDefender PRO is the most compact, powerful, feature-rich surge protector on the market today.

State-of-the-art circuitry protects equipment from high frequency noise as well as from damaging electrical transients and high-energy disturbances. In addition, the ZoneDefender PRO range offers cost effective high capacity protection along with application versatility; features which make the range the ultimate surge protection solution.

ZoneDefender PRO units provide protection between Line to Neutral, Line to Ground, Line to Line and Neutral to Ground. Utilizing Metal Oxide Varistor (MOV) technology, the ZoneDefender PRO’s protection circuits are highly reliable, dual-redundant varistor networks ensuring your site is never unprotected. Fully automatic in operation, ZoneDefender PRO reacts immediately, clamping voltage surges without causing undue leakage losses under normal operation. No operator intervention is required, ZoneDefender PRO resets automatically and is maintenance free.

Performance
80kA to 240kA surge current rating per phase
Design
Built-in audible alarm and LED status indication
Safety
UL 1449 5th Edition Listed

Certifications and compliances

  • UL 1449 5th Edition Listed
  • Meets UL96A installation requirements for lightning protection systems for master label certification
  • Exceeds the requirements of ANSI/IEEE C62.45 and ANSI/IEEE C62.41.
  • EMC compliance: BS EN 61326-1:2006;  IEC 61643-11:2011
  • NEMA 1, 2, 3, 3R, 4, 4X, 12 and 13
  • IP66

Design features

  • 80kA to 240kA surge current rating per phase
  • Compact size simplifies integration into custom equipment
  • Includes high-performance EMI/RFI filtering
  • LED status indication via solid state diagnostics plus remote indication contacts
  • Built-in audible alarm
  • Thermal and short circuit fusing
  • Short circuit current rating: 100k AIC
  • UL 1449 5th Edition Listed – Type 2 SPDs
  • 10 year product warranty
规格

Ordering information

Surge Rating SPD According to UL1449 Part Number Application
 80kA   ZD16100 Split phase, 120/240-1PH-3W
ZD16101 Three phase 4 wire Wye, 120/208-3PH-4WW
ZD16102 Three phase 4 wire Delta, 120/240-3PH-4WD
ZD16104 Three phase 4 wire Wye, 277/480-3PH-4WW
ZD16107 Three phase 4 wire Wye, 220/380-3PH-4WW
ZD16108 Three phase 4 wire Wye, 240/415-3PH-4WW
100kA ZD16200 Split phase ,120/240-1PH-3W
ZD16201 Three phase 4 wire Wye, 120/208-3PH-4WW
ZD16202 Three phase 4 wire Delta, 120/240-3PH-4WD
ZD16204 Three phase 4 wire Wye, 277/480-3PH-4WW
ZD16207 Three phase 4 wire Wye, 220/380-3PH-4WW
ZD16208 Three phase 4 wire Wye, 240/415-3PH-4WW
120kA ZD16300 Split phase ,120/240-1PH-3W
ZD16301 Three phase 4 wire Wye, 120/208-3PH-4WW
ZD16302 Three phase 4 wire Delta, 120/240-3PH-4WD
ZD16304 Three phase 4 wire Wye, 277/480-3PH-4WW
ZD16307 Three phase 4 wire Wye, 220/380-3PH-4WW
ZD16308 Three phase 4 wire Wye, 240/415-3PH-4WW
160kA ZD16400 Split phase ,120/240-1PH-3W
ZD16401 Three phase 4 wire Wye,120/208-3PH-4WW
ZD16402 Three phase 4 wire Delta,120/240-3PH-4WD
ZD16404 Three phase 4 wire Wye, 277/480-3PH-4WW
ZD16407 Three phase 4 wire Wye, 220/380-3PH-4WW
200kA ZD16408 Three phase 4 wire Wye, 240/415-3PH-4WW
ZD16500 Split phase ,120/240-1PH-3W
ZD16501 Three phase 4 wire Wye, 120/208-3PH-4WW
ZD16502 Three phase 4 wire Delta, 120/240-3PH-4WD
ZD16504 Three phase 4 wire Wye, 277/480-3PH-4WW
ZD16507 Three phase 4 wire Wye, 220/380-3PH-4WW
ZD16508 Three phase 4 wire Wye, 240/415-3PH-4WW
240kA ZD16600 Split phase ,120/240-1PH-3W
ZD16601 Three phase 4 wire Wye, 120/208-3PH-4WW
ZD16602 Three phase 4 wire Delta, 120/240-3PH-4WD
ZD16604 Three phase 4 wire Wye, 277/480-3PH-4WW
ZD16607 Three phase 4 wire Wye, 220/380-3PH-4WW
ZD16608 Three phase 4 wire Wye, 240/415-3PH-4WW
下载链接
X
Download Close