知识搜索
下载文档 () / 20
动力,因我们而不同*

MTL Zonemaster All Mode modular power surge protectors

The Crouse-Hinds series ZoneMaster All-Mode range of surge protection devices combines unparalleled power handling capability, application versatility, proven circuitry along with simple installation, features which make ZoneMaster All-Mode units the ultimate power protection solution. With 200kA, and 340kA versions available and configurations suitable for all International supply voltages, ZoneMaster All-Mode is truly a versatile and flexible protection range. 

ZoneMaster All-Mode devices are modular in construction, individual modules are bolted to a large surge return plate to minimize transient impedance. These color coded, replaceable modules, with a UL 94-5V rated plastic casing are supplied mounted within a durable NEMA 4X (IP66) rated enclosure. ZoneMaster All-Mode units are easy to install via simple wall mounting.

Large block Metal Oxide Varistor (MOV) protection technology is utilized within the ZoneMaster All-Mode range. Each of the large block MOVs are individually fused for both thermal and short circuit protection. This produces redundancy ensuring the facility is never unprotected.

Safety
UL 1449 5th Edition Listed
Reliability
Large block MOV technology
Performance
100k AIC short circuit current rating

Certifications and compliances

  • UL 1283 Listed
  • UL 1449 5th Edition Listed
  • EMC compliance: BS EN 60950: 1992; BS EN 61000-6-2: 1999
  • NEMA 1, 2, 3, 3R, 4, 4X, 12 and 13
  • IP66

Design features

  • Enhanced redundancy plus thermal and short circuit fusing
  • Low let-through performance with high current impulses
  • 100k AIC short circuit current rating
  • Replaceable bolt-in modules
  • Large block MOV technology
  • UL 1449 5th Edition Listed
  • 15 year product warranty
规格

Ordering information

Surge Rating SPD According to UL1449 Part Number Application
 200kA Type 2  ZM17200 Split phase, 120/240-1PH-3W
ZM17201 Three phase 4 wire Wye, 120/208-3PH-4WW
ZM17202 Three phase 4 wire Delta, 120/240-3PH-4WD
ZM17204 Three phase 4 wire Wye, 277/480-3PH-4WW
ZM17207 Three phase 4 wire Wye, 220/380-3PH-4WW
ZM17208 Three phase 4 wire Wye, 240/415-3PH-4WW
340kA ZM17300 Split phase, 120/240-1PH-3W
ZM17301 Three phase 4 wire Wye, 120/208-3PH-4WW
ZM17302 Three phase 4 wire Delta, 120/240-3PH-4WD
ZM17304 Three phase 4 wire Wye, 277/480-3PH-4WW

Add Suffix 

X for EMI/RFI filter

下载链接
X
Download Close