知识搜索
下载文档 () / 20
Commercial vehicle transmissions

Standard remanufactured transmission

Second only to a new transmission.

You have many options for rebuilt transmissions, but only an Eaton Standard Remanufactured Transmission gives you the same quality and content as a new Eaton transmission.

Expertly remanufactured
Using Eaton procedures and technology
Direct replacement
All torque levels and shift bar configurations available
Peace of mind
Backed by Roadranger support

核心功能

  • 2-year warranty for linehaul and vocational applications
  • Expertly remanufactured to our stringent specs using 100 percent genuine Eaton content and dyno tested to ensure optimal performance
  • The quality, content, and design updates of a brand new, genuine Eaton transmission
  • Direct replacement - a like-for-like model replacement for a specific torque rating and shift bar configuration
  • Additional 1-year warranty when included in a Reman Bundle*

The Eaton Reman Bundle

Receive an enhanced 3-year total warranty on your transmission and clutch when you bundle a Standard or FLEX Reman transmission with an Advantage Series or EverTough clutch and Eaton-approved lubricant. Standard warranties apply on individual purchases of the transmission and clutch.

* Applies to applications in the U.S. and Canada only. Please refer to the Roadranger Warranty Guide (TCWY0900) for the latest warranty time and mileage offerings.

Comparison of Eaton remanufactured transmissions

Key Features Standard Reman FLEX Reman
Authorized Rebuilt
100 percent genuine Eaton components Yes Yes Yes
Rebuilt with the latest Eaton engineering updates Yes Yes Yes
100 percent dyno tested for performance Yes Yes Yes
2-year warranty on linehaul and vocational applications Yes Yes Yes
Clutch housing Shipped with complete clutch housing Shipped with new gasket only - recycle housing from existing unit or replace with new Shipped with complete clutch housing
Torque rating coverage Model-specific torque ratings Range of torque ratings cover multiple models - increase availability and decreasing dealer inventory complexity Varies by Rebuilder
Same day or next day availability Yes Yes Yes
Dealer stock 14-day dealer stock optional No No
Backed by Roadranger support Yes Yes Yes
规格
下载链接
X
Download Close