Save labor costs and tooling expenses, and improve the efficiency of your transmission rebuilding operation, by using Fuller subassemblies.
Main shaft, counter shaft, shift bar housing, and rear case assemblies are available, fully assembled using genuine Fuller parts, to ensure they perform to exacting original equipment standards.
| Part Number | Transmission Model |
| S-3055 | FRO-14/15/16210C |
| S-3057 | RTLO-15/16/17610B |
| S-3062 | RTLO-16913A |
| S-3052 | RTLO-20918B |
| S-3076 | RTLO-22918B |
| S-3053 | RTO-14/16908LL |
| S-3060 | RTO-14/16915 |
| S-3073 | RTO-14613 |
| S-3056 | RTOC-18909A, RTLO-18913A |
| S-3051 | RTX-14609B |
| S-3059 | RTX-16709B |
| S-3058 | RTX-16710B |
| S-3054 | RTX-16710C |
| Part Number | Transmission Model | Location |
| S-3026 | FRO-15210C, FRO-16210C | Upper |
| S-3027 | FRO-15210C, FRO-16210C (Internal Cooler) | Lower |
| S-3028 | FRO-15210C, FRO-16210C (Internal Pump) | Lower |
| S-3035 | RTLO-11/12/13/14/15/16/17610B | Upper |
| S-3036 | RTLO-11/12/13/14/15/16/17610B | Lower |
| S-3063 | RTLO-16913A | Lower |
| S-3064 | RTLO-16913A | Upper |
| S-3029 | RTLO-18718B | Upper |
| S-3030 | RTLO-18718B | Lower |
| S-3065 | RTLO-18913A | Lower |
| S-3066 | RTLO-18913A | Upper |
| S-3039 | RTLO-20918B | Upper |
| S-3040 | RTLO-20918B | Lower |
| S-3097 | RTLO-22918B | Upper |
| S-3098 | RTLO-22918B | Lower |
| S-3031 | RTLOM-16913L-DM3, RTLO-16913E-AS2/DM3, RTLO-14/16/18918-AS2/3, RTLOC-18909A-T2, RTOC-18909A | Upper |
| S-3032 | RTLOM-16913L-DM3, RTLO-16913E-AS2/DM3, RTLO-14/16/18918-AS2/3, RTLOC-18909A-T2, RTOC-18909A | Lower |
| S-3041 | RTO-11/14/16908LL | Upper |
| S-3042 | RTO-11/14/16908LL | Lower |
| S-3033 | RTX-11/12/13/14609B | Upper |
| S-3034 | RTX-11/12/13/14609B | Lower |
| S-3047 | RTX-15715, RTO-14/16915 | Upper |
| S-3048 | RTX-15715, RTO-14/16915 | Lower |
| S-3043 | RTX-16709B | Upper |
| S-3044 | RTX-16709B | Lower |
| S-3045 | RTX-16710C | Upper |
| S-3046 | RTX-16710C | Lower |
| Reman | New | Transmission Model |
| S-2680R | S-2680 | FR-9,11,12,13,14,15210B |
| S-2693R | S-2693 | FR-9,11,12,13,14,15210B SERVICE ONLY THIS ASSEMBLY HAS THE EXTRA COMPRESSION SPRING OPTIONAL DESIGN |
| S-2701R | S-2701 | FRF-210s INCLUDES RANGE CYLINDER ASSY |
| S-2702R | S-2702 | FRF-210s INCLUDES RANGE CYLINDER ASSY AND OPTIONAL DETENT SPRING DESIGN DETENT SPRING |
| S-2844R | S-2844 | FRO-210s INCLUDES RANGE CYLINDER ASSY |
| S-2845R | S-2845 | FRO-210s INCLUDES RANGE CYLINDER ASSY AND OPTIONAL DETENT SPRING DESIGN DETENT SPRING |
| S-2694R | N/A | FROF-14210C SERVICE ONLY THIS ASSEMBLY HAS THE EXTRA COMPRESSION SPRING OPTIONAL DESIGN |
| S-2846R | S-2846 | FROF-210s INCLUDES RANGE CYLINDER ASSY |
| S-2847R | S-2847 | FROF-210s INCLUDES RANGE CYLINDER ASSY AND OPTIONAL DETENT SPRING DESIGN DETENT SPRING |
| S-2429R | S-2429 | RT- Series – 8609 |
| S-1531R | S-1531 | RT/RTOO//RTLC Series and RTLOF-618A - RTO-715/908LL Series – (except automated) |
| S-1806R | S-1806 | RT-6610 |
| S-1492R | S-1492 | RT-910/915 |
| S-2612R | S-2612 | RTAO & RTLO AS/AC 43391 sp Models |
| N/A | S-2616 | RTAO-12/14/16710B/C-AC/AS |
| S-2058R | N/A | RTL/RTLO-610A/B FOR USE W/STANDARD LEVER |
| S-2074R | S-2074 | RTL/RTLO-610B FOR USE W/REMOTE CONTROL |
| S-2485R | S-2485 | RTLF/RTLOF-610A/B FOR USE W/REMOTE CONTROL |
| S-2486R | S-2486 | RTLF/RTLOF-610A/B FOR USE W/STANDARD LEVER |
| S-2272R | S-2272 | RTLO 9 Series 1600 lb. ft and above FOR UNITS BUILT PRIOR TO THE FORCED LUBRICATION SYSTEM DESIGN |
| S-2927R | S-2927 | RTLO AS/AS2 18 sp Models |
| S-2271R | S-2271 | RTLOF 9 Series 1600 lb. ft and above FOR UNITS BUILT PRIOR TO THE FORCED LUBRICATION SYSTEM DESIGN |
| S-2911R | S-2911 | RTLOF 9 Series 1600 lb. ft and above FOR UNITS BUILT WITH THE FORCED LUBRICATION SYSTEM DESIGN |
| S-2905R | S-2905 | RTO AS2/DM2 10 Sp Models |
| S-2207R | S-2207 | RTO-09MLL and ALL Series |
| N/A | S-3023 | RTO-10/12910B-AS3/DM3 |
| N/A | S-3021 | RTO-14/16/18910B-AS3/DM3 RTLO/M-16913E/L-DM3 |
| S-2211R | N/A | RTO-7DLL and MLL Series |
| S-2910R | S-2910 | RTOC & RTLO 9 Series 1600 lb. ft and above FOR UNITS BUILT WITH THE FORCED LUBRICATION SYSTEM DESIGN |
| S-1529R | S-1529 | RTOF/RTOOF & RTF/RTLCF Series and RTLOF-618A Series |
| S-2208R | S-2208 | RTOF-09MLL and ALL Series |
| S-2049R | N/A | RTOF-11607/11707/13707 FOR OIL COOLER/FRONT REV/NEUT PROV |
| S-2212R | N/A | RTOF-7DLL and MLL Series |
| S-1527R | S-1527 | RTX, RTLO Series and RTO-1X915 Series – Standard Housing (except 10 sp, automated and some 9 series) |
| S-1528R | S-1528 | RTXF, RTOF-908LL, RTOCF, RTOXF & RTLOF Series – Forward Housing (except RTLOF 10 sp, automated and some 9 series) |
| S-2733R | S-2733 | T-8607, 11607A/B AND 14607A/B |
| S-1849R | N/A | T-8607, 11607A/B AND 14607A/B FOR ROADSPEED GOVERNOR W/OIL TROUGH |
| S-1974R | N/A | T-8607, 11607A/B and 14607A/B FOR SERVICE ONLY FOR ROADSPEED GOVERNOR W/OIL TROUGH |
| S-2731R | S-2731 | TX-607B Series |
| N/A | S-3115 | FM (LAS) - ULTRASHIFT PLUS |
| N/A | S-3111 | FO(M) - ULTRASHIFT PLUS |
| S-2747R | S-2747 | FR/FRO XX210B’s |
| S-2749R | S-2749 | FR/FRO XX210C’s |
| N/A | S-1937 | RT/RTX-12710B |
| N/A | S-1931 | RT/RTX-13710B |
| N/A | S-1818 | RT/RTX-14710B |
| N/A | S-2668 | RTAO-12710B-AC/AS |
| N/A | S-2672 | RTAO-14/16710B-AC/AS |
| N/A | S-2674 | RTAO-14/16710C-AC/AS |
| S-2970R | S-2970 | RTLC/F-16609A |
| S-2972R | S-2972 | RTLC/F-16609E AFTER CONVERSION TO RTLO/F-16613B |
| N/A | S-2775 | RTLO/F-12/13610B/T2 |
| S-2942R | N/A | RTLO/F-13610B-T2 |
| S-2781R | S-2781 | RTLO/F-14,15,16,17610B/T2 |
| S-2769R | N/A | RTLO/F-14713A, RTLO/F-16713A |
| S-2754R | S-2754 | RTLO/F-14718B, RTLO/F-16718B |
| N/A | S-2765 | RTLO/F-14913A |
| S-2786R | N/A | RTLO/F-14918B/T2 |
| N/A | S-1893 | RTLO/F-16618 |
| S-2761R | S-2761 | RTLO/F-16913A |
| S-2983R | N/A | RTLO/F-16913A-T2 |
| S-2932R | N/A | RTLO/F-16913A-T2, RTLOC/F-16909A-T2 |
| N/A | S-2937 | RTLO/F-18610B, RTLO-18610B-T2 |
| N/A | S-2742 | RTLO/F-18913A |
| S-2783R | S-2783 | RTLO/F-18918B/T2, RTLO/F-16918B/T2 |
| N/A | S-2887 | RTLO/F-20913A |
| S-2763R | S-2763 | RTLO/F-20918B/T2 |
| N/A | S-2889 | RTLO/F-22918B |
| S-2940R | N/A | RTLO-14/16/18918A-AS2 |
| N/A | S-1892 | RTLO-14618 |
| N/A | S-2756 | RTLO-18718B |
| S-2962R | N/A | RTLO-20918B-AS |
| S-2944R | N/A | RTLO-22918A-AS2 |
| S-2712R | S-2712 | RTO/F-11908LL, RTO/F-16908LL, RTO/F-14908LL, RT/F-8908L |
| N/A | S-2834 | RTO/RTOF-11909ALL, 14909ALL, 16909ALL RTO/RTOF-11909MLL,14909MLL |
| N/A | S-2704 | RTO/RTOF-14/16915 |
| N/A | S-1554 | RTO-11707LL AND RT/RTO-14715/15715 AND RTO-13707DLL |
| N/A | S-1778 | RTO-12709H |
| N/A | S-2924 | RTO-14/16710B-AS2 |
| N/A | S-2926 | RTO-14/16710C-AS2 |
| N/A | S-2954 | RTO-14/16910C-AS2 |
| S-2980R | N/A | RTOC/F-16909A, RTLOC/F-16909A-T2 |
| N/A | S-2956 | RTO-XX910B-AS2, RT-14910B-AS2, RTO-16910B-DM2 |
| N/A | S-1901 | RTX/RTXF-16709 B AND H |
| N/A | S-1897 | RTX-13709H |
| N/A | S-1769 | RTX-14709H |
| N/A | S-2045 | RTX/F-16710B |