知识搜索
下载文档 () / 20
动力,因我们而不同*

SIHA PROFERM Red

SIHA PROFERM Red yeast nutrient is a 100% organic nutrient preparation with specially treated yeast cell wall extracts. A high accumulation of polysaccharides and essential yeast nutrients such as amino acids is enabled and it helps to improve color stabilization, and to promote the formation of aroma in red wine production.

Features
100% yeast cell wall preparation enriched in amino acids and polysaccharides
Suitable for
Color stabilization and aroma liberation in red juices + grape mashes
Dosage
max. 3.3 lb/1,000 gal
(40 g/hl)

核心功能

  • 100% organic yeast nutrient preparation
  • High content of polysaccharides for color stabilization
  • Improved formation of fermentation aroma
规格
Application Max. dosage in lb/1,000 gal (g/hl)
SIHA PROFERM Red Yeast Nutrient added at the beginning of the mash fermentation 3.3 (40)
下载链接
X
Download Close