知识搜索
下载文档 () / 20
动力,因我们而不同*

SIHA Active Yeast 9 s(weet)

SIHA Active Yeast 9 s(weet) is a selected pure yeast for the production of wines with residual sugar. Isolated from a spontaneous fermentation guarantee a secure fermentation with the desired residual sugar concentration. The alcoholic fermentation stops naturally or can the stopped by reduction of the fermentation temperature or addition of Sulphur. The yeast strain is particular suitable for fresh white wines with residual sugar concentration. 

Feature
Saccharomyces cerevisiae for wines with residual sugar concentration
Suitable for
All white grape varieties
Temperature/Dosage
18-20 °C, 15-30 g/hl

核心功能

  • Rapid start of fermentation
  • No/low production of volatile acidity
  • Easy to stop
  • Particular suitable for white wines with defined and desired residual sugar concentration
  • Intensive fruit aroma of residual sugar 
规格
Application
Quantity required
lb/1,000 gal (g/hl) under
the following fermentation conditions


normal
difficult
White wine 1.2 – 1.6
(15 – 20)
1.6 –2.5
(20 – 30)
下载链接
X
Download Close