知识搜索
下载文档 () / 20
动力,因我们而不同*

SIHA VARIOFERM

SIHA VARIOFERM yeast is a highly active dry yeast combination of 3 different saccharomyces cerevisiae strains for reliable and pure fermentation without negative taste influences in wine processing. The yeast strains were selected especially for use in a combined product according to all-important enological criteria (moderate fermentation; high dominance over spontaneous flora; negligible frothing; rapid sedimentation). Therefore, the harvest has a greater influence on the proportions of yeast strains that control fermentation. The product guarantees greater variation and natural variety, while offering the same all-round reliability of dry pure culture yeasts.

Feature
Combination of 3 saccharomyces cerevisiae strains for greater variation and imitation of spontaneous fermentation
Suitable for
White: Riesling, Chardonnay, Pinot Blanc, Pinot Gris, Ribolla, Tocai
Temperature/Dosage
18-22 °C, max. 20 g/hl

核心功能

  • Same all-round reliability of dry pure culture yeasts
  • The positive properties of three specially selected yeast strains complement each other in an ideal manner
  • The must determines the yeast strains which control fermentation and their respective proportions
  • Greater variation and natural variety in wine processing
规格
Application
Quantity required
lb/1,000 gal (g/hl) under
the following fermentation conditions


normal
difficult
White grape must 1.7
(20)
1.7 – 2.5
(20 – 30)
White grape mash 1.7
(20)
2 – 2.5
(25 – 30)
下载链接
X
Download Close