知识搜索
下载文档 () / 20
动力,因我们而不同*

SIHA Active Yeast 4

SIHA Active Yeast 4 is a highly active dry yeast formulated especially for making champagne and for fermentation in the bottle by the “Méthode traditionelle”. Through permanent selection a yeast with excellent oenological properties has been developed. It is equally suitable for completing the fermentation of wine that has stopped fermenting.

Feature
Saccharomyces cerevisiae bayanus for sparkling wine production (Tank + bottle fermentation)
Suitable for
All grape varieties
Temperature/Dosage
10-18 °C, max. 15-25 g/hl

核心功能

  • Secondary fermentation soon starts
  • Very good fermentation properties in the cold
  • Formation of a fine champagne bouquet with simultaneous intensification of the typical wine aroma
  • Easy separation of the yeasts by agitation
  • Produces a sparkle with fine bubbles
  • Good properties for re-fermentation and fermentation of wines that have stopped fermenting
规格
Application
Quantity required
lb/1,000 gal (g/hl) under
the following fermentation conditions


normal
difficult
Champagne and sparkling wine 1.3 – 2
(15 – 25)
2.5 – 3.3
(30 – 40)
Fermentation in bottle 1.3 – 2
(15 – 25)
2.5 – 3.3
(30 – 40)
Final fermentation of wines
that have stopped fermenting
  3.3 – 5
(40 – 60)
下载链接
X
Download Close