知识搜索
下载文档 () / 20
动力,因我们而不同*

SIHA Active Yeast 7 (Riesling Yeast)

SIHA Active Yeast 7 (Riesling Yeast) is a pure, highly active dry concentrate of natural wine yeast which has been isolated from German Riesling must in long years of selection.

Feature
Saccharomyces cerevisiae, strain for Riesling grapes
Suitable for
Riesling, Müller-Thurgau, Muskateller, Gewürztraminer, Sauvignon Blanc, Sémillon Blanc
Temperature/Dosage
15-22 °C, max. 15-20 g/hl

核心功能

  • Carefully selected over many years in order to obtain the typical Riesling character
  • Capability to produce very varied wines because the typical bouquet of the sort and location is accentuated
  • Negligible frothing
  • Rapid fermentation start
  • Little formation of unwanted fermentation side products (SO2, acetaldehyde, volatile acid, H2S, ester)
规格
Application
Quantity required
lb/1,000 gal (g/hl) under
the following fermentation conditions


normal
difficult
White wine 1.2 – 1.6
(15 – 20)
1.6 –2.4
(20 – 30)
下载链接
X
Download Close