知识搜索
下载文档 () / 20
动力,因我们而不同*

SIHAFERM Finesse Red

SIHAFERM Finesse Red yeast is a newly selected pure yeast of the new generation. The selection is based on the color stability and color protection especially at high fermentation temperature. SIHAFERM Finesse Red yeast is recommended for the fermentation of Pinot Noir.

Feature
Saccharomyces cerevisiae for color stabilization and color protection in red wines
Suitable for
Red: Pinot Noir, Cabernet Sauvignon, Merlot, Syrah, Zinfandel
Temperature/Dosage
18-28 °C, max. 18-30 g/hl

核心功能

  • Pinot Noir Yeast
  • High color stabilization ability and color protection especially at fermentation temperature 77 – 86 °F (25 – 30 °C)
  • Excellent color extraction up to 25%
  • Increase of polymerization of color compounds due to the better extraction of colorless phenols
  • Low foaming ability at fermentation temperature ~ 64 °F (18 °C)
规格
Application
Quantity required
lb/1,000 gal (g/hl) under
the following fermentation conditions


normal
difficult
Classical mash fermentation 18 – 30
(15 – 20)
15 – 30
(25 – 30)
Fermentation of cooled mash 20 – 30
(20 – 25)
20 – 25
(25 – 0)
下载链接
X
Download Close