下载文档 () / 20
动力,因我们而不同*

Rack manifold: the unsung hero of liquid cooling

The unsung heroes of data center efficiency: rack manifolds

Liquid cooling provides a reliable way to manage rising heat loads as data centers expand for artificial intelligence, cloud and high-performance computing. While liquid cold plates and CDUs (coolant distribution units) often take the spotlight, rack manifolds quietly support steady coolant flow, enable hot-swappable server connections and enable dense rack designs that keep data centers running efficiently.

What is a rack manifold?

A rack manifold is a component of data center liquid cooling system that distributes coolant through a stainless-steel central spine with parallel ports, ensuring even flow to every server in a high-density rack. Quick disconnect fittings let operators add or remove servers without downtime, keeping data centers running continuously. Pressure relief valves protect the pumping system from unexpected conditions, while air relief valves release trapped air during startup. Engineers incorporate ergonomic features such as mounting holes and handles to make alignment, installation and maintenance easier, ensuring the rack manifold supports both performance and serviceability.
Stainless steel rack manifold assembly with quick disconnect fittings
Pressure relief valve

Why use a rack manifold?

Rack manifolds keep high-density racks running at peak efficiency by routing coolant effectively to liquid-cooled servers. Rack manifolds ensure consistent flow distribution and cooling for every device and reduce pressure drop by providing parallel flow paths. Quick disconnect fittings support modular rack designs and continuous operation, allowing servers to be added, removed or upgraded without shutting down the system. Rack manifolds also integrate smoothly with pump-based systems, such as CDUs, maintaining reliable fluid flow while optimizing space and service access. In short, rack manifolds boost cooling, increase reliability and streamline data center operations.

Stainless steel rack manifold set assembled to electronics rack

The hidden perks of rack manifolds: from efficiency to reliability

Beyond their structure, rack manifolds deliver essential benefits that keep data centers efficient and reliable. They prevent hotspots by maintaining consistent coolant flow, reduce pressure drop through parallel flow paths and lower stress on pumps and other system components. Quick disconnect fittings enable hot-swappable servers, supporting continuous operation without downtime. Ergonomic design simplifies installation, alignment and maintenance, while integrated air and pressure relief valves protect against unexpected conditions. Together, these features make rack manifolds essential for reliable, efficient and high-performance liquid cooling.

Multiple rack manifolds installed in high density server racks

Why rack manifolds are the backbone of modern data centers

Why rack manifolds are the backbone of modern data centers
In modern data centers, every inch of space matters, and downtime is not an option. Rack manifolds make dense configurations possible by delivering coolant efficiently across multiple servers while maintaining accessible connections for CDUs in minimized footprints. Hot-swappable servers rely on quick disconnect fittings to break fluid connections safely, allowing maintenance or upgrades without interrupting operations. Eaton designs rack manifolds with serviceability in mind, ensuring that 24/7 access for installation, maintenance and emergency response is always possible. These design-for-service features, combined with precise engineering, make rack manifolds the hidden backbone that keeps data centers running reliably and efficiently.

The Eaton advantage: engineered for performance and reliability

Eaton designs and manufactures rack manifolds that deliver performance, serviceability and reliability, leveraging decades of thermal management expertise. Our engineers optimize flow paths, integrate ergonomic features and ensure full compatibility with high-density racks and CDUs. By combining precise engineering with design-for-service principles, Eaton produces rack manifolds that install easily, support continuous operation and meet the demanding requirements of modern data centers.

Though they function quietly, rack manifolds play a key role in high-performance, reliable and efficient liquid cooling. They deliver consistent coolant to every server, enable seamless server swaps and simplify maintenance. Connect with Eaton to keep your data center cooling systems running reliably, efficiently and effortlessly.