下载文档 () / 20
动力,因我们而不同*

Single phase vs two phase immersion cooling

Cool solutions for hot data

Thermal management drives reliable performance, energy efficiency and longevity in modern data centers. As power densities rapidly increase, traditional cooling methods face growing limitations, driving the need for more advanced solutions to keep pace. Immersion cooling has emerged as a game-changer, offering a reliable, efficient alternative to meet these demands. Eaton delivers innovative thermal management solutions, including both single-phase and two-phase immersion cooling, enabling data centers to optimize performance, efficiency and sustainability.

Effortless efficiency: single-phase immersion cooling

Single-phase immersion cooling submerges electronic components in a non-conductive liquid that efficiently absorbs heat. The liquid carries the heat to a heat exchanger, cools and flows back into the tank in a seamless loop. This streamlined process enhances cooling reliability, reduces energy consumption and eliminates the need for air-based cooling components. Its straightforward design makes single-phase immersion cooling ideal for data centers seeking simplicity and low-maintenance solutions.

Enhanced performance with two-phase immersion cooling

Two-phase immersion cooling uses a dielectric liquid that absorbs heat, vaporizes and condenses back into liquid form through a continuous cycle. This phase-change process enables outstanding heat transfer and effectively handles higher power densities. Though more complex, two-phase systems excel in managing demanding workloads and maximizing thermal efficiency for high-performance applications. Two-phase immersion cooling offers a promising path forward for data centers managing extreme computational loads and preparing for future scalability.

Flexible immersion cooling solutions with Eaton

Eaton empowers data centers with industry leading expertise in both single-phase and two-phase immersion cooling. Our direct liquid cooling solutions for single-phase immersion enable efficient and reliable thermal management, while our focus on advancing two-phase cooling technology supports high-performance computing needs. With cutting-edge manufacturing and global support, Eaton delivers tailored solutions to optimize cooling efficiency, reduce operational costs and enhance sustainability.

Choosing the right immersion cooling with Eaton

Choosing the right immersion cooling technology depends on your data center’s specific needs. Whether implementing single-phase direct liquid cooling or planning for the future with two-phase solutions, Eaton provides the expertise and innovation needed to navigate advanced cooling challenges. Contact us today to discover how Eaton can transform your data center cooling strategy.