下载文档 () / 20
动力,因我们而不同*
  • Tap-off and end feed box thermal monitoring solution

    Identify developing thermal faults at critical tap-off and end feed box connection points before they impact operations.
    Contact us

Extend thermal visibility across the busway power path

Eaton Exertherm’s bus duct thermal monitoring solution provides continuous visibility of critical busway joints and connections. The tap-off and end feed box thermal monitoring solution extends that same thermal monitoring capability to the additional high-risk interfaces where power is transferred from the busway system to downstream loads.

Tap-off boxes and end feed boxes contain cable-to-busbar terminations, breaker interfaces and power connections that can be affected by vibration, thermal cycling, ageing components and mechanical stress. These conditions can increase resistance, create abnormal heating and lead to unplanned outages if left undetected.

This solution is a fit if:

  • You already monitor bus duct joints and want to extend visibility further along the power distribution path
  • Tap-offs distribute power to critical equipment, zones or downstream loads
  • Power is drawn from busway systems at multiple connection points
  • Failure at load interfaces would disrupt operations
  • Visibility into connection health is limited between inspections
  • Reducing personnel exposure to energized components is a priority

What is monitored in tap-off and end feed boxes?

The tap-off and end feed box thermal monitoring solution enables continuous temperature monitoring of critical interfaces where power is transferred from the busway system to downstream loads such as server racks, power distribution units and distribution panels.

eaton-tap-off-open-c.png
Open end feed box displaying three-phase power conductors and busbar connections.

Tap-off box monitoring  points

  • Incoming busbar connections
  • Outgoing cable terminations
  • Internal breaker connections
  • Fuse and protection device interfaces
  • Load-side power connections

End feed box monitoring points

  • Busbar termination points
  • Cable termination interfaces
  • Final distribution connections
  • Outgoing load connections

Tap-off and end fee box solution

  1. MTD datacard

    Collects sensor data

  2. LED unit

    Displays current monitoring status

  3. Sensor loom

    Connects to key monitoring points within the tap-off

    or end feed box

Eaton mcc kit numbering

Benefits of the tap-off and end feed box monitoring solution

Features of the tap-off and end feed box monitoring solution

Ready-to-install kit architecture

Supplied as a ready-to-install kit for each tap-off or end feed box, helping simplify deployment across new-build and retrofit applications.

Continuous, maintenance-free monitoring

Provides 24/7 thermal visibility of critical power transfer connections through a fit-and-forget architecture that operates without routine maintenance.

OEM-neutral deployment across busway systems

Designed for tap-off boxes and end feed boxes regardless of the manufacturer, enabling a consistent monitoring approach across mixed busway environments.

Integrated alarm and data connectivity

Supports local and remote alarm notification while integrating with SCADA, EPMS, BMS and Modbus-based monitoring platforms.

Eaton lv switchgear brochure

Tap-off and end feed box thermal monitoring solution brochure

A more complete approach to busway thermal monitoring

Together, the Eaton Exertherm bus duct thermal monitoring solution and tap-off and end feed box monitoring solution provide a more complete approach to monitoring busway infrastructure. By extending continuous thermal monitoring beyond the bus duct itself, operators can identify thermal issues sooner, reduce operational risk and maintain continuity of power to critical loads.

Call center representative wearing headset and speaking side view

Ready to improve visibility across critical load connection points?

Request an assessment to understand how Eaton Exertherm thermal monitoring solutions can help extend visibility across your busway infrastructure, identify developing faults earlier and support reliable power distribution to downstream loads.

Why choose Eaton Exertherm CTM for tap-off and end feed box monitoring?

Eaton Exertherm CTM provides an OEM-neutral solution for tap-off and end feed box monitoring, delivering continuous visibility across critical load connection points regardless of busway manufacturer. Suitable for both retrofit and new-build applications. It helps monitor cable-to-busbar terminations, breaker interfaces, and outgoing load connections so teams can identify developing thermal faults earlier and support reliable power distribution to downstream loads.