Bus duct failures often originate at joints where conditions are difficult to monitor and develop over time. By delivering real-time thermal alerts at critical bus duct and busbar joints, the solutions allow operations to act before faults impacts system performance.
Bus duct systems are critical to maintaining stable and reliable power distribution across your facility. Failures at joint level can lead to unplanned outages, operational disruption, and costly repair work.
Continuous thermal monitoring provides direct visibility into these critical connection points, helping identify developing temperature rise before it escalates into a failure.
Bus duct systems are critical to maintaining stable and reliable power distribution across your facility. Failures at joint level can lead to unplanned outages, operational disruption, and costly repair work.
Continuous thermal monitoring provides direct visibility into these critical connection points, helping identify developing temperature rise before it escalates into a failure.
Reduce operational costs
Improve safety
Increase uptime and resilience
Simple installation
Modular and flexible design
Data integration
Maintenance-free operation
Tap-off and end feed boxes are essential interfaces within busway systems and can be vulnerable to developing thermal faults. Our thermal monitoring solution `provides continuous visibility of these critical connections, helping identify issues before they impact operations.
Our CTM solution is designed as an OEM-neutral approach to bus duct monitoring, providing continuous visibility across critical bus duct joints regardless of manufacturer. It focuses on monitoring the connection points where thermal faults are most likely to develop, but are often difficult to detect using conventional or indirect monitoring methods.
By providing real-time insight into temperature changes at these joints, it enables earlier identification of developing issues and improves visibility into fault progression between inspection intervals. Suitable for both retrofit and new-build bus duct systems, the solution integrates easily into existing electrical infrastructure while reducing the need for interaction with energised assets during maintenance activities, supporting safer and more controlled working practices.
Flexible modular sensor set
Sensor comes in modular sets with 8 thermal sensors
Sensors align with joints
Sensors correspond to bus duct sections and align
with joints
Sensors alert operators
Sensors alert operators to a specific location when
a change in temperature occurs
Simple C-clip attachment
Simple C-clip attaches cables to bus duct joints
Modbus datacard connectivity
Sensor cables ‘daisy chain’ together with simple
modbus datacard connectivity
This comparison highlights the differences in joint-level precision, deployment complexity, and lifecycle impact across bus duct monitoring approaches.
Attributes
| Eaton Exertherm CTM bus duct monitoring solution |
Fibre optic monitoring
| Operational impact of bus duct monitoring approach |
Fault location accuracy
| Identifies the exact bus duct joint and location of the issue | Indicates temperature variation along a sensing path, requiring interpretation | Enables faster fault identification at specific bus duct joints, reducing time to locate and address failures |
Installation approach | Modular and installed alongside the bus duct system | Installed only after full bus duct system installation is complete | Simplifies deployment and aligns monitoring with system build, reducing installation complexity in new or phased projects |
Full commissioning and configuration | Simple setup using DIP switch configuration with minimal commissioning effort | Complex commissioning of sensing points, alarm zones, and system calibration required | Reduces commissioning time and complexity, enabling faster transition to operational monitoring of bus duct systems |
Maintenance requirements | No ongoing maintenance or periodic verification required | Requires regular maintenance, cleaning, and periodic functional checks | Lowers ongoing maintenance burden and reduces lifecycle costs associated with monitoring bus duct systems |
System repair and replacement | Only damaged sensing elements require replacement | Fibre length and splice limitations may require full system replacement | Minimizes disruption during fault repair and reduces cost associated with maintaining bus duct monitoring systems |
System integration | Open integration with EPMS, BMS, and SCADA systems without proprietary software | Often dependent on proprietary tools and software platforms | Simplifies integration into existing electrical infrastructure and reduces dependency on proprietary monitoring platforms |