下载文档 () / 20
动力,因我们而不同*

Hydrogen internal combustion engine

Hydrogen internal combustion engines offer a 99% reduction in carbon emissions, making them a promising technology for decarbonizing commercial transportation. Eaton's TVS technology can help improve the performance of H2 ICE engines.
eaton-tvs-2650-generic-supercharger-see-through.jpg

An Eaton TVS supercharger can enhance the performance of H2 ICE engines by providing the excess airflow needed to achieve diesel-like performance and the high lambda levels needed to meet future emission requirements.

Features:

  • Proven supercharger technology
  • Compound boost compatible
  • Wide range of displacements and rotor designs
  • Internal step-up ratios up to 2:1
  • Bypass valve integration

Benefits:

  • Instant air flow at low engine speeds
  • Reduce parasitic losses when not being used
  • Optimize turbocharger while maintaining lambda capability

Learn more about TVS technology

TVS has several innovative features that make it reliable and efficient.