下载文档 () / 20
动力,因我们而不同*

Industrial air flow solutions

TVS technology can provide pressurization of an engine compartment to prevent contamination by providing a constant flow of clean, fresh air.

TVS technology can provide low-speed transient torque for mobile or stationary industrial machines and be adapted for unique applications such as pressurized enclosures requiring air flow control. 

Features: 

  • Robust mechanical system designed to application life time
  • Volumetric compressor and bypass control
  • Self-contained lubrication system
  • Optional integrated clutch to target low-speed boost

Benefits: 

  • Durability
  • Ease of control
  • No maintenance required

Learn more about TVS technology

TVS has several innovative features that make it reliable and efficient.