下载文档 () / 20
动力,因我们而不同*

Marine applications

TVS technology can be utilized in marine applications ranging from personal watercraft, where a small engine with high power density is required, to high-powered inboard or outboard engine. 

TVS delivers impressive quantities of boost at all rpms from idle to redline. No lag equals more fun on the water. 

Features: 

  • Optimized for maximum reliability and durability for outboard marine applications 
  • Operational in a 100% vertical orientation
  • Can be driven via accessory drive belt from engine crank shaft

Benefits: 

  • Instantaneous boost response
  • Increased torque throughout engine speed range

Learn more about TVS technology

TVS has several innovative features that make it reliable and efficient.