下载文档 () / 20
动力,因我们而不同*

Industrial filter bags offer reliability and efficiency

Filter bags are an economical choice for a wide range of filtration applications. When paired with the right filter bag housing, you can minimize process downtime, reduce or eliminate waste disposal costs, limit worker exposure to the process liquid, reduce maintenance time and expense, and improve product quality.

显示差异
仅显示不同点
隐藏空白功能

About our Filter Bags  

Bag filtration is used in many industrial processes to remove unwanted par­ticles from a liquid. Traditionally, thisfiltration method was a basic option for nominal non-critical applications. Today, filter bags are used to filter a Jot of different liquids - from water to glue - for wider and more stringent applications and conditions. When selecting a filter bag and the assorted options various aspects need to be taken into consideration to make sure the best possible performance level will be achieved.

Typical filter materials are polypropylene, polyester and polyamide (nylon) - each has characteristics, making them compatible in specific conditions. There are three basic filter media types: Needlefelts, woven mono­filament meshes and meltblown media. 

Eaton’s complete line of single and multi-bag filter housings and filter bags are used in a variety of industries and are designed to meet the needs of the most demanding applications. Eaton’s bag filtration systems help customers around the world meet their need for efficiency, safety, convenience and value.

Various types of Filter Bags   

Standard
Needlefelt and Mesh

Eaton filter bags provide the value and reliability of a high performance filter bag seal, fully welded construction, the economy of a typical sewn construction and the social commitment to using environmentally friendly materials.

High Capacity extended life Needlefelt

The construction of Eaton's high capacity filter bags increases the dirt-holding capacity and lifetime by up to ten times more than standard needle felt filter bags. They are suitable for a wide range of applications, such as water treatment, chemicals, paints and varnishes, petrochemicals, metal cleaning and many more.

Food Grade

Eaton offers filter bags that are fully compliant and approved for pharmaceuticals, food and beverages. An independent lab analysis ensures that EC and FDA requirements are met.

High Efficiency

Eaton‘s high efficiency filter bags are suitable for a wide range of applications such as beverage filtration, fine particle removal in parts cleaning, activated carbon removal in process systems, the final filtration of vinegar, lacquers, hydraulic oils and lubricants and many more

Different Material Types of Filter Bags:   

  • Polypropylene Filter Bags
  • Polyethylene Terephthalate (PET) Filter Bags#
  • Nylon Filter Bags
  • PTFE Filter Bags
  • PEEK Filter Bags
  • Meta-Aramid Filter Bags

Learn more about applications where our Filter Bags are making the difference   

Automtotive

Filtration of pretreatment bath, filtration of e-coat, top coat and clear coat, primer, paint ring line filters, parts cleaning fluids, drawing compounds, lubricants, metal working fluids and pump intake filters.

Chemical

Catalyst recovery, removal of pipe scale, polishing of aqueous process fluids, alkalis, acids and solvents, filtration of emulsions and dispersions, gel removal from resins. Activated carbon or catalyst removal in the fine chemicals industry is a typical example of a demanding application in chemical processing. Eaton filter bags meet the requirements for high-efficiency, yet also offer long service life and reliability.

Food and beverage

Filtration of wine, spirits and beer, removal of particles from edible oils, removal of carbon black from cellulose, slime removal in gelatin, liquid sugar, thick juice, corn syrup polishing, starch processing, milk processing and soft drinks. Many Eaton filter bags conform to FDA and EC food processing standards and can meet the unique and varied demands of these applications. 

Metal working 

Filtration of hydraulic oil, pre-treatment system filtration, precious metal recovery, metal working fluids and drawing compounds. Parts cleaning machines use our filter bags for minimizing residual dirt on parts.

Paint and lacquer

Removal of agglomerates, removal of paint coagulates, solvent filtration, removal of storage contaminants, filling lines, paint mixing lines and monomer purification. 

Petrochemicals

Filtration of lube oils, fuel additives, enhanced oil recovery, filtration of amine solutions, filtration of glycol fluids, gas purification processes, distillation and cracking processes, amine washers, off-shore filter stations, oil drilling and injection fluids.

Pharmaceutical 

Recovery of expensive active ingredients, catalyst recovery, active carbon purification and removal, filtration of gelatin, hormones, vitamin extracts, polishing of herbal mixtures, protein removal from plasma, filtration of saline solutions.

Resins, plastics, inks and coatings

Oil and polymer filtration, dispersions, polymerization batches, resins for can coatings, plastics compounding, printing ink, plastics processing, paper coatings, high-purity ink-jet fluid filtration.

Water treatment

Well water filtration, water treatment plants, silt removal, pipe scale removal, sand and algae removal from sea water, ion exchange resin recovery, calcium deposit removal, filtration of chemicals used for water treatment, dust removal from cooling tower installations.

How it works  - Installing and using a Filter Bag  

      

    Customer Success Story

    Eaton helped customers around the world with special customized filtration products to reach the best, efficient and economic solution.

    Application Brief

    Filtration in parts cleaning processes High-performance filtration in response to environmental regulations, quality requirements and cost pressure

    Filter Bag Overview Brochure

    The innovative design and superior materials of Eaton´s filter bag range ensure high performance filtration and quality results.

    Filtration Order Center

    In our new eStore, you can place and track orders for filtration products always, anywhere, anytime and on any device.