下载文档 () / 20
动力,因我们而不同*

Call points, pullstations & pushbuttons

Eaton's range of call points, pull stations and pushbuttons enable the vital function of being able to manually raise an alarm during a fire or other emergency conditions including gas and emergency door release.

Creators of the first resettable manual call point, Eaton's range is built on years of expertise from Fulleon and MEDC and includes options for key switch input and protective covers for further security.

筛选