照片为代表
Download
Shielded heat shrink boot backshell, size 14 for connector 26482 II, EN2997; 06A1001R1402PN
Product Name |
Eaton Sunbank 06 series shrink boot adapter
|
Catalog Number |
06A1001R1402PN
|
Product Length/Depth |
0 mm
|
Product Height |
0 mm
|
Product Width |
0 mm
|
Product Weight |
0 g
|
Fitted with: |
Shielding
|
Backshell type |
Shrink Boot Adapter
|
Plating |
Nickel
|
Shell continuity |
5
|
Shell material |
Stainless Steel
|
Shell size |
14
|
Operating temperature - max |
200 °C
|
Operating temperature - min |
-65 °C
|
Salt spray |
1000 hour
|