下载文档 () / 20
已退市

071968

Eaton Distribution parts. Fuse base, 63A, 690 V, DIII/E33, gauge ring, C

常用规格

Product Name
Eaton Distribution parts
Catalog Number
071968
Product Length/Depth
80 mm
Product Height
79 mm
Product Width
45 mm
Product Weight
0.16 kg
Compliances
DIN 49524 (gauge ring system)
CEE 16 (fuse bases: S27(-1), S33(-1))
DIN 49327 (gauge ring system)
VDE 0636 (protective covers)
DIN 49510 (RS27 (33)-3/FORMP gauge screw system)
DIN 49326 (gauge ring system)
VDE 0636 (fuse bases: S27(-1), S33(-1))
RoHS conform

产品规格

Amperage Rating
63 A
Number of poles
Single-pole
Ambient operating temperature details
-5 °C - 25 °C (40 °C, where annual and 24-hour mean value ≦ 35 °C)
Voltage rating at AC
  • 660 V AC
  • 690 V AC
  • Contacts: 690 V AC
  • Relay contacts: 660 V AC at AC-15
  • Relay contacts: 690 V AC at AC-15
Rated operational voltage (Ue) - max
690 V
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Current heat loss per contact at rated uninterrupted current lu
7.5 W
Rated uninterrupted current (Iu)
63 A
Construction size
DIII
Mounting position
As required
Creepage and clearance distances
VDE 0636 Part 31 (Standard)
Material
Plastic
Fuse cartridge
DIII, E33
Mounting method
DIN rail
Rated operation current (Ie)
63 A
Voltage rating
690 V
Type
  • Fuse bases
  • Fuse bases 1 pole
Special features
  • Can be snap fitted on top-hat rail to IEC/EN 60715 (35 mm)
  • For gauge ring (gauge screw:/FORMP)
  • Gauge rings/gauge screws, fuse-links and fuse caps not included as standard
  • Load carrying capacity of fuse enclosures taking into account the derating factors to IEC/EN 60439 and VDE 0660 Part 500 and Part 504, and the cross-sections of the incoming cable.
Model
Fitted ring
Terminal capacity (solid wire)
2.5 mm² - 16 mm²
2.5 mm² - 16 mm² at box terminal
Terminal capacity (stranded cable)
1.5 mm² - 25 mm² with ferrule

导出产品规格