下载文档 () / 20

09A1001R12P

Stainless steel strain relief adaptor, size 12, for connector 26482 II, EN2997, passivated, 90° configuration; 09A1001R12P

常用规格

Product Name
Eaton Sunbank 09 series strain relief backshells
Catalog Number
09A1001R12P
Product Length/Depth
0 mm
Product Height
0 mm
Product Width
0 mm
Product Weight
0 g

产品规格

Backshell type
Strain Relief
Plating
Passivated
Shell material
Stainless Steel
Shell size
12
Operating temperature - max
200 °C
Operating temperature - min
-65 °C
Salt spray
1000 hour

导出产品规格