下载文档 () / 20

09F4001R25PN

Stainless steel strain relief adaptor, size 25, for connector 38999 III&IV, Nickel plating, 90° configuration; 09F4001R25PN

常用规格

Product Name
Eaton Sunbank 09 series strain relief backshells
Catalog Number
09F4001R25PN
Product Length/Depth
0 mm
Product Height
0 mm
Product Width
0 mm
Product Weight
0 g

产品规格

Backshell type
Strain Relief
Plating
Nickel
Shell material
Stainless Steel
Shell size
25
Operating temperature - max
200 °C
Operating temperature - min
-65 °C

导出产品规格