知识搜索
下载文档 () / 20

0BX

Eaton Crouse-Hinds series rigid/IMC cable and conduit hanger, EMT and rigid/IMC, 1/2" EMT conduit size, Steel, 3/8" and 1/2" rigid conduit size, With extruded hole and bolt

常用规格

Product Name
Eaton Crouse-Hinds series rigid/IMC cable and conduit hanger
Catalog Number
0BX
UPC
662277020619
Product Length/Depth
0.81 in
Product Height
1.88 in
Product Width
0.81 in
Product Weight
0.06 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT and Rigid/IMC
Electrical metallic tubing conduit size
1/2"
Rigid conduit size
3/8" and 1/2"
Material
Steel
Type
With extruded hole and bolt

导出产品规格