下载文档 () / 20

104900

Eaton Distribution parts. Block busbar 3Ph., 18HP, for FAZ-NA, FAZ-RT

常用规格

Product Name
Eaton Distribution parts
Catalog Number
104900
Product Length/Depth
311.6 mm
Product Height
54 mm
Product Width
15.5 mm
Product Weight
0.24 kg
Compliances
RoHS conform
Certifications
UL (File No. E257181)
UL (Category Control Number NMTR2, DIHS2)
UL 489
CE marking
UL listed
Specially designed for North America for large creepage and creepage distances
IEC/EN 60898

产品规格

Used with
Feeder Circuit, Branch Circuit
Busbar
Z-SV
Type
  • Busbar
  • Z-SV
Features
Insulated
Accessory/spare part type
Busbar for residual current circuit breakers
Busbar for combined residual current/power circuit breaker
Busbar for miniature circuit breaker
Electric connection type
Pin
Rated surge voltage
9.5 KV
Rated uninterrupted current (Iu)
0 A
Suitable for number of devices
0
Application
Switchgear for industrial and advanced commercial applications
Number of poles
Three-pole
Color
Other
Degree of protection
IEC: IP20, UL/CSA Type: -
IEC/EN 60898; UL 489; CE marking
Rated short-time withstand current (Icw)
0 kA
Voltage rating (UL CSA 13)
Refer to main components FAZ, FAZ-NA, FAZ-RT
Cross section
16 mm²
Number of modular spacings
3
Number of phases
3
Pitch dimensions
0 mm
Rated operational voltage (Ue) - max
690 V
Rated conditional short-circuit current (Iq)
0 kA
Functions
Busbar

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。